Matching Products
Matching Products NEW
Part number: 33 04 211 0250 001
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 25m
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 25m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 25 m
Notes
Compare
Part number: 33 04 211 0250 001
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 25m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Expanded beam
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Expanded beam
  • Connector 2 Expanded beam
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 25 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 5.5 mm
Material properties
  • Material (hood/housing) Aluminium
  • Colour (hood/housing) RAL 1021 (colza yellow)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 1,100 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140258709
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare