Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
...
System cabling
Data Copper cable
Circular connectors M23
Circular connectors M23
6 to 19 poles
IP67
PVC, PUR
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
54
Element
Select a value
Reset filter
Cable assemblies
54
Specification
Select a value
Reset filter
Pre-assembled on one side
54
Number of cores
Select a value
Reset filter
from
6
8
12
17
19
to
6
8
12
17
19
6
4
8
2
12
16
17
12
19
16
Core structure
Select a value
Reset filter
12x AWG 18
16
17x AWG 18
16
3x AWG 18 + 16x AWG 22
16
4x AWG 16 + 2x AWG 17
4
4x AWG 16 + 4x AWG 19
2
Cable length
Select a value
Reset filter
from
5 m
10 m
to
5 m
10 m
5 m
27
10 m
27
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
30
PVC
24
Colour (cable)
Select a value
Reset filter
Black
48
Orange
6
Series
Select a value
Reset filter
Circular connectors M23
54
Connector 1
Select a value
Reset filter
Female Angled
12
Female Straight
14
M23
54
Male Angled
12
Male Straight
16
Unfortunately, no results were found for your search query
54 products
(of 54)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Number of cores-descending
Core structure-descending
Cable assemblies
M23_12P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0F72 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0F72 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0F73 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,10M
Article. No: 21 37 380 0G78 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,10M
Article. No: 21 37 360 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0D75 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,10M
Article. No: 21 37 340 0D74 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0C70 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0F73 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_17P MA,Int-thread,STR PUR cable,5M
Article. No: 21 37 330 0F72 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,10M
Article. No: 21 37 330 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,STR PUR cable,10M
Article. No: 21 37 330 0D74 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PUR cable,10M
Article. No: 21 37 340 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PUR cable,5M
Article. No: 21 37 360 0C70 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,STR PVC cable,10M
Article. No: 21 37 350 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,STR PVC cable,5M
Article. No: 21 37 330 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_8P FE,int-thread,STR PUR cable,5M
Article. No: 21 37 380 0G78 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,STR PUR cable,10M
Article. No: 21 37 350 0C70 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,10M
Article. No: 21 37 340 0C71 100
Pre-assembled on one side
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P FE,Int-thread,ANG PVC cable,5M
Article. No: 21 37 360 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_19P MA,Int-thread,ANG PUR cable,5M
Article. No: 21 37 340 0D74 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M23_12P MA,Int-thread,ANG PVC cable,5M
Article. No: 21 37 340 0C71 050
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Number of cores - descending
Core structure - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 54 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends