Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
...
System cabling
Data Copper cable
RJ45
RJ45
8-wire system cables for Gigabit Ethernet
4-wire system cable for Fast Ethernet
IP20
PVC, PUR, LSHF (FRNC)
Overmoulded
Filters
Type of cable
Select a value
Reset filter
Copper cable (round)
1603
Element
Select a value
Reset filter
Cable assemblies
1603
Specification
Select a value
Reset filter
Pre-assembled on both sides
1432
Pre-assembled on one side
171
Description of the cable
Select a value
Reset filter
Angled bottom
24
Angled left
33
Angled right
25
Angled top
23
Flame retardant
110
Halogen-free
250
Oil resistant
140
Straight
249
Type C
30
Type R
12
Wiring 1:1
187
Wiring crossed
25
Number of cores
Select a value
Reset filter
from
4
8
12
to
4
8
12
4
638
8
928
12
17
Core structure
Select a value
Reset filter
4x 1.5 mm²
18
4x 2 Twisted Pair
483
4x 2 Twisted Pair AWG 26/7
23
4x 2x AWG 26/7
319
4x 2x AWG 27/7
10
4x 6.0 mm²
40
4x AWG 22/1
22
4x AWG 22/19
12
4x AWG 22/7
657
8x AWG 26/19
7
8x AWG 26/7
67
Number of contacts
Select a value
Reset filter
from
4
8
to
4
8
4
12
8
7
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
698
Cat. 5e Class D up to 100 MHz
211
Cat. 6 Class E up to 250 MHz
47
Cat. 6
A
Class E
A
up to 500 MHz
647
Data rate
Select a value
Reset filter
1 Gbit/s
910
10 Gbit/s
647
10 Mbit/s
1603
100 Mbit/s
1603
2.5 Gbit/s
741
5 Gbit/s
694
Shielding
Select a value
Reset filter
Shielded
44
Coding
Select a value
Reset filter
D-coding
102
X-coding
50
Cable length
Select a value
Reset filter
from
0.15 m
0.2 m
0.25 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.3 m
1.4 m
1.5 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.6 m
4.8 m
5 m
5.3 m
5.5 m
5.7 m
6 m
6.5 m
7 m
7.5 m
8 m
8.1 m
8.5 m
9 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
17.5 m
18 m
20 m
25 m
30 m
33 m
35 m
40 m
45 m
48 m
50 m
53 m
60 m
62 m
70 m
80 m
90 m
100 m
to
0.15 m
0.2 m
0.25 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.3 m
1.4 m
1.5 m
1.8 m
2 m
2.5 m
2.8 m
3 m
3.5 m
3.6 m
4 m
4.1 m
4.6 m
4.8 m
5 m
5.3 m
5.5 m
5.7 m
6 m
6.5 m
7 m
7.5 m
8 m
8.1 m
8.5 m
9 m
10 m
11 m
12 m
12.5 m
13 m
14 m
15 m
16 m
17 m
17.5 m
18 m
20 m
25 m
30 m
33 m
35 m
40 m
45 m
48 m
50 m
53 m
60 m
62 m
70 m
80 m
90 m
100 m
0.15 m
1
0.2 m
22
0.25 m
1
0.3 m
40
0.4 m
25
0.5 m
103
0.6 m
17
0.7 m
8
0.8 m
14
0.9 m
6
1 m
117
1.3 m
1
1.4 m
2
1.5 m
112
1.8 m
1
2 m
113
2.5 m
41
2.8 m
1
3 m
137
3.5 m
12
3.6 m
1
4 m
41
4.1 m
1
4.6 m
1
4.8 m
1
5 m
140
5.3 m
1
5.5 m
3
5.7 m
2
6 m
30
6.5 m
2
7 m
28
7.5 m
66
8 m
24
8.1 m
1
8.5 m
2
9 m
18
10 m
126
11 m
1
12 m
5
12.5 m
4
13 m
2
14 m
3
15 m
64
16 m
2
17 m
1
17.5 m
1
18 m
1
20 m
89
25 m
16
30 m
34
33 m
1
35 m
9
40 m
25
45 m
1
48 m
1
50 m
16
53 m
1
60 m
12
62 m
1
70 m
12
80 m
11
90 m
13
100 m
14
Cable diameter
Select a value
Reset filter
6.1 mm
23
6.3 ... 6.7 mm
12
6.5 mm ± 0.2 mm
8
6.6 mm ± 0.2 mm
15
6.7 mm ± 0.3 mm
13
Material (cable)
Select a value
Reset filter
Elastomer
15
FRNC (LSZH)
476
PUR (polyurethane)
665
PVC
445
Colour (cable)
Select a value
Reset filter
Black
184
Blue
68
Green
671
Grey
93
Orange
20
Red
85
White
18
Yellow
457
Series
Select a value
Reset filter
Circular connectors M12
142
HARTING RJ Industrial
®
161
Han-Modular
®
10
PushPull XS SFP
1
RJ45
1406
preLink
®
50
Connector 1
Select a value
Reset filter
Angled Left
19
Angled Top
23
Female Straight
16
HARTING DualBoot RJ45
479
HARTING PushPull (V4) Thermoplastic
15
HARTING RJ Industrial
®
480
HARTING VarioBoot RJ45
160
Han
®
3 A Hybrid
58
Han
®
3 A Metal
42
Han
®
M12 module
10
Han
®
PushPull (V14) Metal
20
Han
®
PushPull (V14) Thermoplastic
20
M12 D-coding
24
M12 X-coding
45
Male
6
Male Straight
57
Metal
29
Overmoulded
15
Panel feed through
6
Preferred directions left/right
130
Preferred directions up/down
30
PushPull
173
RJ45
139
RJ45 Connector
81
Straight
16
Thermoplastic
31
preLink
®
30
Connector 2
Select a value
Reset filter
Angled Bottom
26
Angled Left
12
Angled Right
19
Connector
27
Female
18
HARTING DualBoot RJ45
534
HARTING PushPull (V4) Thermoplastic
60
HARTING RJ Industrial
®
319
HARTING RJ Industrial
®
Gigalink
37
HARTING VarioBoot RJ45
87
Han
®
3 A Hybrid
58
Han
®
3 A Metal
71
Han
®
PushPull (V14) Metal
20
Han
®
PushPull (V14) Thermoplastic
20
M12 D-coding
73
Male
59
Male Angled
14
Metal
29
Overmoulded
15
Preferred directions left/right
75
Preferred directions up/down
12
PushPull
154
PushPull XS SFP Straight
1
RJ45
22
RJ45 Connector
57
RJ45 Female
23
RJ45 Gigalink
10
Straight
37
Thermoplastic
31
preLink
®
40
UL / CSA
Select a value
Reset filter
CSA-C22.2 No. 182.4, No. 233-09 DUXR7.E470046
23
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
8
Raw cable UL rating 30 V
8
Raw cable UL rating 600 V
49
UL 1863 DUXR.E470046
195
Torsional strength
Select a value
Reset filter
≥ 1.000.000 @ torsion angle= ±180°/m
7
≥ 5.000.000 @ torsion angle= ±180° @ 1m
12
Unfortunately, no results were found for your search query
1,603 products
(of 1,603)
2/54
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Number of cores-descending
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 20m
Article. No: 09 45 700 5053
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 0,5m
Article. No: 09 45 700 5021
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG 22/7;outdoor;3,0m
Article. No: 09 45 700 5066
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded PushPull cable assembly,1m
Article. No: 09 48 822 3756 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code ang AWG22/7 PUR 3.0m
Article. No: 09 48 688 3018 030
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code ang AWG22/7 PUR 10m
Article. No: 09 48 688 3018 100
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 25m
Article. No: 09 48 689 6018 250
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded PushPull cable assembly,2m
Article. No: 09 48 822 3756 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code ang AWG22/7 PUR 1.0m
Article. No: 09 48 688 3018 010
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 15m
Article. No: 09 45 700 5052
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.; 2,5m
Article. No: 09 45 700 5032
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 7.5m
Article. No: 09 48 689 6018 075
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 15m
Article. No: 09 48 689 6018 150
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 1,5m
Article. No: 09 48 022 2011 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG 22/7;outdoor;5,0m
Article. No: 09 45 700 5068
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 20m
Article. No: 09 48 689 6018 200
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 0,4m
Article. No: 09 48 022 2011 004
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 5,0m
Article. No: 09 48 022 2011 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG 22/7;outdoor;1,0m
Article. No: 09 45 700 5063
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 2,0m
Article. No: 09 48 022 2011 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code ang AWG22/7 PUR 5.0m
Article. No: 09 48 688 3018 050
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded PushPull cable assembly,3m
Article. No: 09 48 822 3756 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG22/7; trail.;12,5m
Article. No: 09 45 700 5034
Pre-assembled on both sides
Copper cable (round)
Cable length: 12.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 0.5m
Article. No: 09 48 689 6018 005
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code str AWG22/7 PUR 0.3m
Article. No: 09 48 689 6018 003
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
M12 X coded PushPull cable assembly,5m
Article. No: 09 48 822 3756 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI cab IP20/M12 4XAWG 22/7;outdoor;4,0m
Article. No: 09 45 700 5067
Pre-assembled on both sides
Copper cable (round)
Cable length: 4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJ45 - M12 d-code ang AWG22/7 PUR 2.0m
Article. No: 09 48 688 3018 020
Pre-assembled on both sides
Copper cable (round)
Type C
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 10m
Article. No: 09 48 022 2011 100
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
RJI M12 D-cod EtherRail Cable Assy, 15m
Article. No: 09 48 022 2011 150
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
54
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Number of cores - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 1,603 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends