Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
Industrial connectors / Han
®
Series
...
Han-Eco
®
Han-Eco
®
A
Hoods/housings for industrial applications
Hoods/housings for industrial applications
Particularly robust for industrial applications
Suitable for applications according to protection class I
Filters
Category
Select a value
Reset filter
Hoods/Housings
47
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Cable to cable housing
8
Hood
17
Surface mounted housing
18
Locking type
Select a value
Reset filter
Single locking lever
47
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP65
47
Size
Select a value
Reset filter
10 A
25
16 A
22
Cable entry
Select a value
Reset filter
1x M20
17
1x M25
18
2x M20
2
2x M25
5
Version
Select a value
Reset filter
Side entry
26
Top entry
16
Versatile cable entries
1
Series of hoods/housings
Select a value
Reset filter
Han-Eco
®
A
47
Description of hood/housing
Select a value
Reset filter
8 positions for cable entries (M20/M25)
1
With integrated cable gland
22
With thermo-plastic cover
8
Clamping range
Select a value
Reset filter
6 ... 13 mm
9
9 ... 17 mm
13
Material (hood/housing)
Select a value
Reset filter
Fibre-glass reinforced
47
Polyamide (PA)
47
Material (seal)
Select a value
Reset filter
NBR
31
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
47
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
47
R23 (HL 1-3)
47
Note on the limiting temperature
Select a value
Reset filter
For use as a connector according to IEC 61984.
47
Unfortunately, no results were found for your search query
47 products
(of 47)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Size-descending
Cable to cable housing
Han-Eco 16A-HCC-M25
Article. No: 19 46 016 0436
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM2-M20
Article. No: 19 46 016 0290
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HTE-M25
Article. No: 19 46 010 0446
Size: 10 A
Single locking lever
Top entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25 w. cover/cable gl.
Article. No: 19 46 110 0253
With thermo-plastic cover, With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Cable to cable housing
Han-Eco 16A-HCC-M20
Article. No: 19 46 016 0435
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM1-M20
Article. No: 19 46 016 0250
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM2-M25
Article. No: 19 46 016 0291
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25
Article. No: 19 46 010 0251
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han-Eco 10A-HSE-M25
Article. No: 19 46 010 0546
Size: 10 A
Single locking lever
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M25
Article. No: 19 46 010 0291
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M20
Article. No: 19 46 010 0290
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M25 with cover
Article. No: 19 46 010 0253
With thermo-plastic cover
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM1-M20 w. cable gl.
Article. No: 19 46 110 0250
With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M20
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM1-M25 w. cable gl.
Article. No: 19 46 116 0251
With integrated cable gland
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M25 w. cover/cable gl.
Article. No: 19 46 110 0293
With thermo-plastic cover, With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 16A-HSM1-M25 w. cover/cable gl.
Article. No: 19 46 116 0253
With thermo-plastic cover, With integrated cable gland
Size: 16 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
1x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Surface mounted housing
Han-Eco 10A-HSM2-M25 w. cable gl.
Article. No: 19 46 110 0291
With integrated cable gland
Size: 10 A
Single locking lever
Polyamide (PA), Fibre-glass reinforced
Side entry
2x M25
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Size - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 47 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends