Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
PCB connectors
...
har
-flex
i
c
o
n
®
PCB terminal block
for THR reflow soldering
for THR reflow soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
89
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
89
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
to
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
1
8
2
10
3
10
4
10
5
6
6
6
7
6
8
6
9
5
10
5
11
5
12
5
13
2
14
2
15
1
16
2
Rated current
Select a value
Reset filter
from
9 A
10 A
12 A
17.5 A
60 A
135 A
to
9 A
10 A
12 A
17.5 A
60 A
135 A
9 A
8
10 A
29
12 A
25
17.5 A
21
60 A
3
135 A
3
Specification
Select a value
Reset filter
Horizontal
49
Vertical
32
Element
Select a value
Reset filter
PCB terminal block
89
Termination method
Select a value
Reset filter
Push-in-spring-cage termination
40
Reflow soldering termination (THR)
89
Screw termination
49
Conductor cross-section
Select a value
Reset filter
0.05 ... 1 mm² Stranded
33
0.05 ... 1.5 mm² Solid
33
0.05 ... 2.5 mm² Solid
10
0.05 ... 2.5 mm² Stranded
10
0.14 ... 1.5 mm² Solid
29
0.14 ... 1.5 mm² Stranded
29
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
22
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
40
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
10
0.2 ... 1.5 mm²
8
0.2 ... 2.5 mm² Solid
3
0.2 ... 2.5 mm² Stranded
3
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
22
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
40
0.5 ... 10 mm² Stranded
3
0.5 ... 16 mm² Solid
3
0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve
3
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
13
0.5 ... 25 mm² Stranded
3
0.5 ... 35 mm² Solid
3
0.5 ... 6 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 6 mm² Stranded, with ferrules, without plastic sleeve
3
Conductor cross-section
Select a value
Reset filter
AWG 20 ... AWG 1
3
AWG 20 ... AWG 6
3
AWG 24 ... AWG 16
8
AWG 28 ... AWG 16
22
AWG 30 ... AWG 12
13
AWG 30 ... AWG 16
40
Data rate
Select a value
Reset filter
1 Gbit/s
8
10 Gbit/s
8
10 Mbit/s
8
100 Mbit/s
8
Contact spacing (termination side)
Select a value
Reset filter
from
3.5 mm
3.81 mm
5 mm
7.5 mm
10.16 mm
15 mm
to
3.5 mm
3.81 mm
5 mm
7.5 mm
10.16 mm
15 mm
3.5 mm
26
3.81 mm
25
5 mm
21
7.5 mm
3
10.16 mm
3
15 mm
3
Contact rows
Select a value
Reset filter
from
1
to
1
1
89
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R26
8
Unfortunately, no results were found for your search query
89 products
(of 89)
3/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
PCB terminal block
har-flexicon 5,00 TTSH-6 BK 1,5
Article. No: 14 02 061 6402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTPV-4 BK
Article. No: 14 02 041 6101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-9 BK
Article. No: 14 02 091 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTSH-2 BK
Article. No: 14 02 021 5402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-11 BK
Article. No: 14 02 111 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-8 BK 2,5
Article. No: 14 02 081 6404 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 8
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-12 BK 1,5
Article. No: 14 02 121 6402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 12
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTPV-14 BK
Article. No: 14 02 141 4101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 14
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-11 BK
Article. No: 14 02 111 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 11
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-10 BK
Article. No: 14 02 101 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTPV-9 BK
Article. No: 14 02 091 4101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTPV-7 BK
Article. No: 14 02 071 4101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 10,16 TTSH-4 BK
Article. No: 14 02 042 5402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 60 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 15,00 TTSH-4 BK
Article. No: 14 02 042 7402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 135 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 5,00 TTSH-4 BK 1,5
Article. No: 14 02 041 6402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTSH-7 BK
Article. No: 14 02 071 5402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-9 BK
Article. No: 14 02 091 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,50 TTSH-7 BK
Article. No: 14 02 071 4402 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 12 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-14 BK
Article. No: 14 02 141 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 14
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 3,81 TTPV-10 BK
Article. No: 14 02 101 5101 000
Vertical
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 10 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon 7,50 TTSH-4 50 BK
Article. No: 14 02 042 1404 000
Horizontal
Screw termination, Reflow soldering termination (THR)
Rated current: 17.5 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Polyamide (PA), Polyphthalamide (PPA)
Black
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 BR 750pcs/reel
Article. No: 14 02 010 0101 170
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Brown
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 WH 750pcs/reel
Article. No: 14 02 010 0101 160
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
White
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 BL 750pcs/reel
Article. No: 14 02 010 0101 162
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Blue
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 GY 750pcs/reel
Article. No: 14 02 010 0101 165
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Grey
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 OR 750pcs/reel
Article. No: 14 02 010 0101 169
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Orange
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 Sample
Article. No: 14 02 010 0101 333
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 GN 750pcs/reel
Article. No: 14 02 010 0101 164
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Green
Add to Wishlist
Remove from wishlist
PCB terminal block
har-flexicon TTPH-1 T32 YE 750pcs/reel
Article. No: 14 02 010 0101 167
Push-in-spring-cage termination, Reflow soldering termination (THR)
Rated current: 9 A
Contacts: 1
Copper alloy, Spring steel
Sn Mating side, Sn Termination side
Polyphthalamide (PPA)
Yellow
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 89 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends