Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface Connectors
Industrial Ethernet solutions
PCB connectors
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
HARTING Mobile Applications
Customer Information
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Contact HARTING Mexico
Contact HARTING Mexico Overview
Distributors Mexico
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Mexico (English)
eShop
...
Industrial connectors / Han
®
Tools
Crimping tools
Crimping tools
Can be processed manually
Gas-tight crimp connections
Ergonomic design
Filters
Category
Select a value
Reset filter
Tools
68
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.56 mm²
2
0.09 ... 0.82 mm²
2
0.14 ... 1.5 mm²
1
0.14 ... 2.5 mm²
1
0.14 ... 4 mm²
3
0.5 ... 2.5 mm²
1
0.5 ... 4 mm²
1
0.5 ... 6 mm²
1
0.75 ... 1 mm²
1
1.5 ... 2.5 mm²
2
1.5 ... 4 mm²
2
10 mm²
3
10 ... 240 mm²
2
10 ... 70 mm²
2
120 mm²
1
150 mm²
1
16 mm²
2
16 ... 25 mm²
1
185 mm²
1
240 mm²
1
25 mm²
2
35 mm²
2
4 ... 10 mm²
3
50 mm²
2
70 mm²
2
95 mm²
1
Series
Select a value
Reset filter
HARTING UIC
1
Han P
®
1
Type of tool
Select a value
Reset filter
Battery crimping tool set
1
Battery hydraulic tool
2
Check gauge
1
Crimp die
19
Crimping tool
2
Hand crimping tool
22
Hand hydraulic crimping tool
2
Locator
17
Pneumatic crimping tool
1
Service crimping tool
1
Description of the tool
Select a value
Reset filter
09 93 000 5576 + 09 93 000 5476
1
4 indent crimp in acc. to MIL 22 520/2-01
2
Angled
2
Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
2
Crimp die acc. to DIN 46235 with pressing width 9 mm
2
Crimp die included
1
HARTING UIC 558: 0.75 ... 1 mm²
1
Han D
®
3
Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
1
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
3
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227)
1
Han E
®
4
Han E
®
: 0.14 ... 4 mm²
1
Han E
®
: 0.5 ... 2.5 mm²
1
Han E
®
: 0.5 ... 4 mm²
2
Han-
Yellock
®
3
Han-
Yellock
®
: 0.14 ... 4 mm²
1
Han-
Yellock
®
: 0.5 ... 2.5 mm²
1
Han-
Yellock
®
: 0.5 ... 4 mm²
1
Han
®
C
2
Han
®
C: 1.5 ... 4 mm²
3
Han
®
C: 4 ... 10 mm²
3
Han
®
HsB: 1.5 ... 4 mm²
1
Han
®
HsB: 4 ... 10 mm²
1
Han
®
P
1
Pressing force 120 kN
2
Pressing force 60 kN
2
Relay contacts
1
SC, F-SMA F-ST
2
Spare part
7
acc. to DIN 41626
2
for 120 kN tool
11
for 500 bandoliered D-Sub high density contacts
1
for 500 bandoliered standard contacts
1
for 60 kN tool
6
for D-Sub
1
for FO connector (glass fibre)
1
for FO connector (plastic fibre)
1
for Han-Fast
®
Lock single contact
4
for coaxial contact
2
for crimp barrel and crimp flange
1
for crimping tool 09 99 000 0888
3
for following 1 mm POF contacts
1
for optional testing
1
for outer ferrule
1
for part number 09 99 000 0377
2
for part number 09 99 000 0509
1
for part number 09 99 000 0990
4
for power contacts
1
for signal contacts
1
for single D-Sub standard contacts
2
for single stamped D-Sub contact
1
for turned male and female contact
2
for wire end ferrules
2
incl. locator
3
Unfortunately, no results were found for your search query
68 products
(of 68)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Conductor cross-section-descending
Series-descending
Type of tool-descending
Description of the tool-descending
Service crimping tool
Han CRIMP TOOL WITH LOCATOR
Article. No: 09 99 000 0021
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 2.5 mm², Han-
Yellock
®
: 0.5 ... 2.5 mm²
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Han Hand Crimp Tool
Article. No: 09 99 000 0110
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han-
Yellock
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Double-Indent Crimping Tool
Article. No: 09 99 000 0888
Han D
®
: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227), Han E
®
: 0.14 ... 4 mm², Han-
Yellock
®
: 0.14 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimping Tool Han C 4/6/10 mm2
Article. No: 09 99 000 0377
Han
®
C: 4 ... 10 mm²
Conductor cross-section: 4 ... 10 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
Article. No: 09 99 000 0501
for turned male and female contact, 4 indent crimp in acc. to MIL 22 520/2-01
Conductor cross-section: 0.09 ... 0.82 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub turned standard contacts
Article. No: 09 99 000 0531
for single D-Sub standard contacts
Add to Wishlist
Remove from wishlist
Hand crimping tool
SUB-D CRIMP TOOL SINGLE CONTACT
Article. No: 09 99 000 0175
for single stamped D-Sub contact
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Check gauge
Go / no-go gauge for 09990000888
Article. No: 09 99 000 0889
for crimping tool 09 99 000 0888, for optional testing
Add to Wishlist
Remove from wishlist
Hand crimping tool
D SUB HD SERVICE CRIMP TOOL
Article. No: 09 99 000 0596
Add to Wishlist
Remove from wishlist
Hand crimping tool
Crimptool Opening
Article. No: 09 99 000 0647
for crimp barrel and crimp flange
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 16mm² for 60 kN tool
Article. No: 09 99 000 0853
for 60 kN tool
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 10mm² for 60 kN tool
Article. No: 09 99 000 0852
for 60 kN tool
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator Set Han D/E/C, for Crimping tool
Article. No: 09 99 000 0376
Spare part, Han D
®
, Han E
®
, Han
®
C
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 25mm² for 60 kN tool
Article. No: 09 99 000 0854
for 60 kN tool
Conductor cross-section: 25 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 35mm² for 60 kN tool
Article. No: 09 99 000 0855
for 60 kN tool
Conductor cross-section: 35 mm²
Add to Wishlist
Remove from wishlist
Hand hydraulic crimping tool
Hand hydraulic crimping tool 60 kN
Article. No: 09 99 000 0851
Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator f. crimping-tool 09990000888
Article. No: 09 99 000 0887
Spare part, for crimping tool 09 99 000 0888
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND CRIMP TOOL POWER CONTACT
Article. No: 09 99 000 0509
for power contacts
Conductor cross-section: 0.5 ... 6 mm²
Add to Wishlist
Remove from wishlist
Locator
Locator D-Sub für. 0501 (Gigabit Modul )
Article. No: 09 99 000 0897
for single D-Sub standard contacts, 09 93 000 5576 + 09 93 000 5476
Add to Wishlist
Remove from wishlist
Hand crimping tool
DSUB HAND TOOLS
Article. No: 09 99 000 0169
for 500 bandoliered standard contacts
Conductor cross-section: 0.09 ... 0.56 mm²
Add to Wishlist
Remove from wishlist
Locator
Han Yellock Locator for 0021 tool
Article. No: 09 99 000 0343
Han-
Yellock
®
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 50mm² for 60 kN tool
Article. No: 09 99 000 0856
for 60 kN tool
Conductor cross-section: 50 mm²
Add to Wishlist
Remove from wishlist
Battery crimping tool set
Battery Crimping Tool Set
Article. No: 09 99 000 0990
Han D
®
: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224), Han E
®
: 0.5 ... 4 mm², Han
®
C: 1.5 ... 4 mm²
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Crimping tool
Crimping tool for 1mm POF
Article. No: 20 99 000 1035
for following 1 mm POF contacts, Han D
®
, Han E
®
, DIN 41626, Ferrule, F-SMA, -ST
Add to Wishlist
Remove from wishlist
Hand crimping tool
DIN-Tool Crimptool Coax M
Article. No: 09 99 000 0194
Crimp die included, for coaxial contact, acc. to DIN 41626
Add to Wishlist
Remove from wishlist
Battery hydraulic tool
Battery hydraulic crimping tool 60 kN
Article. No: 09 99 000 0850
Pressing force 60 kN, Crimp die acc. to DIN 46235 with pressing width 9 mm
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 25mm² for 120 kN tool
Article. No: 09 99 000 0864
for 120 kN tool
Conductor cross-section: 25 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 16mm² for 120 kN tool
Article. No: 09 99 000 0863
for 120 kN tool
Conductor cross-section: 16 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
Ferrule Crimp tool 10mm2
Article. No: 09 99 000 0374
for wire end ferrules
Conductor cross-section: 10 mm²
Add to Wishlist
Remove from wishlist
Crimp die
Crimp die 70mm² for 60 kN tool
Article. No: 09 99 000 0857
for 60 kN tool
Conductor cross-section: 70 mm²
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Conductor cross-section - descending
Series - descending
Type of tool - descending
Description of the tool - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 68 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends