Matching Products
Matching Products NEW
Part number: 09 99 000 0896
M23 Crimping tool for power contacts
M23 Crimping tool for power contacts

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hand crimping tool
for M23 power contacts, for M23 signal contacts
Conductor cross-section: 0.14 ... 4 mm²
Notes
Compare
Part number: 09 99 000 0896
M23 Crimping tool for power contacts
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Series Circular connectors M23
  • Type of tool Hand crimping tool
  • Description of the tool
    for M23 power contacts
    for M23 signal contacts
Version
  • Details Not to be used for 0.6 mm contacts.
  • Pack contents
    incl. locator
    Handling instruction
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
Commercial data
  • Packaging size 1
  • Net weight 694.62 g
  • Country of origin Germany
  • European customs tariff number 82032000
  • GTIN 5713140278035
  • ETIM EC000168
  • eCl@ss 21043811 Crimping pliers
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING M23 Circular Connectors - Selection Guide
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare