Matching Products
Matching Products NEW
Combinables
33
Hoods/Housings
2
Part number: 21 03 311 2511
M12-PCB-SMT-2PC-5P-ACOD-F-STR(75)
M12-PCB-SMT-2PC-5P-ACOD-F-STR(75)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
Straight
Reflow soldering termination (SMT)
Rated current: ‌4 A
Contacts: 5
Copper alloy
Au over Ni Mating side
Coding: A-coding
Liquid crystal polymer (LCP)
Notes
Compare
Part number: 21 03 311 2511
M12-PCB-SMT-2PC-5P-ACOD-F-STR(75)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
33
Hoods/Housings
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element PCB adapter
  • Specification Straight
Version
  • Termination method Reflow soldering termination (SMT)
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 5
  • Coding A-coding
  • Details Order housings separately
  • Pack contents 75 pieces on reel
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 655 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140228696
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare