Matching Products
Matching Products NEW
Accessories
3
Part number: 20 91 105 1101
Ha-VIS RFID RF-R300 EU/FCC
Ha-VIS RFID RF-R300 EU/FCC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reader
RF-R300
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 91 105 1101
Ha-VIS RFID RF-R300 EU/FCC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
3
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R300
Version
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
    Up to 32 GB Flash (via Micro SD Card)
  • Operating system Linux (Kernel 3.x.x)
  • Fixing DIN rail mounting kit
  • Diagnostic display 3 LEDs to visualise the device and antenna status
Termination data
  • Supply voltage 24 V DC
  • Interfaces
    Ethernet (TCP/IP) 10/100 Mbit/s
    Full Spec. 802.3 via IP67 M12 connector
    Up to 8 digital GPIOs
  • Protocol
    EPC Class 1 Gen2 (ISO 18000-6c)
    LLRP (Low Level Reader Protocol, worldwide standardised)
  • Termination method
    2 x RP-TNC connector (50 Ohm)
    reader internally multiplexed
Technical characteristics
  • Operating temperature -40 ... +55 °C
  • Storage temperature -40 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 928 MHz
  • Transmitting power ‌0.5 W
Material properties
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 104 mm
  • Height 35 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    EN 301489
    EN 302208
    EN 45545-2
    EN 50121-3-2
    EN 50155
    EN 50364
    EN 60068-2-30
    IEC 61373 Category 1 Class B
    FCC 47 FCR Part 15
    RSS-210
    IEC 60068-2-6 Vibration (sinusoidal)
Commercial data
  • Packaging size 1
  • Net weight 719 g
  • Country of origin Germany
  • European customs tariff number 84719000
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Links
Software
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare