Han-Brid®
Catalogue
Chapter Han-Brid®

Industrial Bus Interface

The extremely compact connectors in the Han-Brid® series are designed to serve as a data and power interface. Equipped with data and power lines, they permit easy wiring of communication devices.

...

...

Han-Brid® connectors ensure optimal conditions for field bus communication. The power interface is designed for up to 50 V and 10 A; the data interface is compatible with a variety of transmission media (copper, POF, HCS®). Han-Brid® Quintax 3 A permits connection of 4-wire bus systems with complete shielding.

Han-Brid® cable connectors can be pre-assembled for fast and cost-effective wiring of communication devices. The individual contact inserts are mounted into standard Han® 3 A housings (plastic or metal) and offer degree of protection IP65 / IP67 when mated.


Han-Brid® Cu - Single

Han-Brid® Cu - Single

 -  Subcategories |  Product list (4)
Han-Brid® LWL - Single

Han-Brid® LWL - Single

 -  Subcategories |  Product list (6)
Han-Brid® Han D® - Single

Han-Brid® Han D® - Single

 -  Subcategories |  Product list (2)
Han-Brid® Cu

Han-Brid® Cu

 -  Subcategories |  Product list (12)
Han-Brid® LWL

Han-Brid® LWL

 -  Subcategories |  Product list (8)
Han-Brid® Quintax

Han-Brid® Quintax

 -  Subcategories |  Product list (2)
Han-Brid® RJ45

Han-Brid® RJ45

 -  Subcategories |  Product list (6)
Han-Brid® RJ45 C

Han-Brid® RJ45 C

 -  Subcategories |  Product list (6)
Han-Brid® USB

Han-Brid® USB

 -  Subcategories |  Product list (2)
Han-Brid® Firewire

Han-Brid® Firewire

 -  Subcategories |  Product list (2)

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.