Han A® Slim construction type (up to 16 amperes)
  • Up to 16 contacts
  • Available in multiple termination techniques
  • 400 V / 16 A
Filters
  • Category
    Select a value Reset filter
    • Inserts
      40
  • Insulation resistance
    Select a value Reset filter
    • <1010 Ω
      40
  • Number of contacts
    Select a value Reset filter
    • 3
      8
    • 4
      9
    • 10
      7
    • 16
      8
    • 32
      8
  • PE contact
    Select a value Reset filter
    • Yes
      40
  • Rated current
    Select a value Reset filter
    • ‌ 10 A
      17
    • ‌ 16 A
      23
  • Rated voltage
    Select a value Reset filter
    • 250 V
      18
    • ‌ 250 V
      5
40 products (of 40)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends