Han-Eco® 16 B
Catalogue
Chapter Han-Eco®
Browse Chapter Han-Eco®
Catalogue
Chapter Han® Hoods and Housings with metric thread
Browse Chapter Han® Hoods and Housings with metric thread
Catalogue
Industrial Connectors Han®
Browse Industrial Connectors Han®

Han-Eco® - Connectors with thermplastic hoods and housings

Like the Han® B standard series, the Han-Eco® series is available in the following sizes: 6 B, 10 B, 16 B and 24 B. Depending on size, versions of the hoods with straight or angled cable exit as well as housings, bulkhead mounting, can be supplied. The cable exits are available with metric threading, a cable gland is implemented.

...

...

For hoods/housing sizes 6 B and 10 B size of the cable gland is M32, for 16 B and 24 B the size of cable gland is M40.

Han-Eco® hoods and housings are made of high-performance plastic that is highly resistant to environmental stress and – in combination with the design - provides very good mechanical stability. When the connector is closed and locked, it provides degree of protection IP65 as defined in DIN EN 60 529. The material also meets demanding flammability requirements of UL 94 Class V 0.


Han-Eco® 16 B, Hoods, side entry

Han-Eco® 16 B, Hoods, side entry

 -  Details  |  Product selector (2)
Han-Eco® 16 B, Hoods, top entry

Han-Eco® 16 B, Hoods, top entry

 -  Details  |  Product selector (2)
Han-Eco® 16 B, Hoods, cable to cable

Han-Eco® 16 B, Hoods, cable to cable

 -  Details  |  Product selector (2)
Han-Eco® 16 B, cable to cable, FPM seal

Han-Eco® 16 B, cable to cable, FPM seal

 -  Details  |  Product selector (2)
Han-Eco® 16 B, Housings, surface mounting

Han-Eco® 16 B, Housings, surface mounting

 -  Details  |  Product selector (4)
Han-Eco® 16 B, Housings, surface mounting, FPM seal

Han-Eco® 16 B, Housings, surface mounting, FPM seal

 -  Details  |  Product selector (4)
Han-Eco® 16 B, Housings, bulkhead mounting

Han-Eco® 16 B, Housings, bulkhead mounting

 -  Details  |  Product selector (1)
Han-Eco® 16 B, Housings, bulkhead mounting, FPM seal

Han-Eco® 16 B, Housings, bulkhead mounting, FPM seal

 -  Details  |  Product selector (1)
Han-Eco® 16 B, Protection cover for hoods, FPM seal

Han-Eco® 16 B, Protection cover for hoods, FPM seal

 -  Details  |  Product selector (4)
Han-Eco® 16 B, Protection cover for housings

Han-Eco® 16 B, Protection cover for housings

 -  Details  |  Product selector (3)

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.