Han-Eco® 16 B
Catalogue
Chapter Han-Eco®

Han-Eco® - Connectors with thermplastic hoods and housings

Like the Han® B standard series, the Han-Eco® series is available in the following sizes: 6 B, 10 B, 16 B and 24 B. Depending on size, versions of the hoods with straight or angled cable exit as well as housings, bulkhead mounting, can be supplied. The cable exits are available with metric threading, a cable gland is implemented.

...

...

For hoods/housing sizes 6 B and 10 B size of the cable gland is M32, for 16 B and 24 B the size of cable gland is M40.

Han-Eco® hoods and housings are made of high-performance plastic that is highly resistant to environmental stress and – in combination with the design - provides very good mechanical stability. When the connector is closed and locked, it provides degree of protection IP65 as defined in DIN EN 60 529. The material also meets demanding flammability requirements of UL 94 Class V 0.


Han-Eco® 16 B, Hoods, side entry

Han-Eco® 16 B, Hoods, side entry

 -  Details  | Product list (2)
Han-Eco® 16 B, Hoods, top entry

Han-Eco® 16 B, Hoods, top entry

 -  Details  | Product list (2)
Han-Eco® 16 B, Hoods, cable to cable

Han-Eco® 16 B, Hoods, cable to cable

 -  Details  | Product list (2)
Han-Eco® 16 B, cable to cable Viton

Han-Eco® 16 B, cable to cable Viton

 -  Details  | Product list (2)
Han-Eco® 16 B, Housings, surface mounting

Han-Eco® 16 B, Housings, surface mounting

 -  Details  | Product list (4)
Han-Eco® 16 B, Housings, surface mounting Viton

Han-Eco® 16 B, Housings, surface mounting Viton

 -  Details  | Product list (4)
Han-Eco® 16 B, Housings, bulkhead mounting

Han-Eco® 16 B, Housings, bulkhead mounting

 -  Details  | Product list (1)
Han-Eco® 16 B, Housings, bulkhead mounting Viton

Han-Eco® 16 B, Housings, bulkhead mounting Viton

 -  Details  | Product list (1)
Han-Eco® 16 B, Protection cover for hoods

Han-Eco® 16 B, Protection cover for hoods

 -  Details  | Product list (2)
Han-Eco® 16 B, Protection cover for housings

Han-Eco® 16 B, Protection cover for housings

 -  Details  | Product list (3)

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.