US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
Governor Rauner & HARTING Announce Expansion
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Engineering Data & Services
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Industrial connectors / Han
®
Contacts
Electrical contacts
Electrical contacts
Data
Signal
Power
for demanding industrial requirements
Easy assembly
Filters
Category
Select a value
Reset filter
Contacts
374
Rated current
Select a value
Reset filter
from
≤ 1.5 A
≤ 7.5 A
≤ 10 A
≤ 16 A
≤ 20 A
≤ 32 A
≤ 35 A
≤ 40 A
≤ 60 A
≤ 70 A
≤ 100 A
≤ 120 A
≤ 200 A
≤ 250 A
≤ 300 A
≤ 350 A
≤ 650 A
to
≤ 1.5 A
≤ 7.5 A
≤ 10 A
≤ 16 A
≤ 20 A
≤ 32 A
≤ 35 A
≤ 40 A
≤ 60 A
≤ 70 A
≤ 100 A
≤ 120 A
≤ 200 A
≤ 250 A
≤ 300 A
≤ 350 A
≤ 650 A
≤ 1.5 A
6
≤ 7.5 A
10
≤ 10 A
46
≤ 16 A
73
≤ 20 A
34
≤ 32 A
6
≤ 35 A
10
≤ 40 A
23
≤ 60 A
9
≤ 70 A
19
≤ 100 A
27
≤ 120 A
5
≤ 200 A
28
≤ 250 A
16
≤ 300 A
10
≤ 350 A
23
≤ 650 A
13
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
2
0.09 ... 0.25 mm²
2
0.13 ... 0.33 mm²
8
0.14 ... 0.37 mm²
31
0.25 ... 0.52 mm²
4
0.5 mm²
22
0.75 mm²
18
0.75 ... 1 mm²
1
1 mm²
18
1.5 mm²
26
1.5 ... 2.5 mm²
3
10 mm²
25
10 ... 25 mm²
2
120 mm²
8
150 mm²
2
16 mm²
21
16 ... 35 mm²
2
185 mm²
2
2.5 mm²
25
240 mm²
2
25 mm²
20
3 mm²
6
35 mm²
20
35 ... 70 mm²
2
38 mm²
2
4 mm²
18
4 ... 6 mm²
3
5.5 mm²
2
50 mm²
10
6 mm²
13
70 mm²
15
95 mm²
6
95 ... 120 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 1/0
2
AWG 10
10
AWG 12
24
AWG 14
25
AWG 16
25
AWG 18
37
AWG 2
2
AWG 20
22
AWG 24 ... AWG 20
4
AWG 26 ... AWG 22
39
AWG 28 ... AWG 24
4
AWG 4
4
AWG 6
4
AWG 8
10
Type of contact
Select a value
Reset filter
Axial screw contact
8
Coaxial contact
6
Crimp contact
310
Female contact M12
1
PCB contact
26
PE contact
13
Screw contact
6
Screw-in contact
4
Gender
Select a value
Reset filter
Female
166
Male
180
Series
Select a value
Reset filter
D-Sub
16
DIN 41626
4
Han D
®
42
Han D
®
HMC
14
Han E
®
49
Han E
®
HMC
14
Han E
®
High Temp
10
Han-Fast
®
Lock
9
Han-
Yellock
®
34
Han
®
C
13
Han
®
C HMC
10
Han
®
HsB
10
Han
®
ORV3 power
6
Han
®
Q
1
Han
®
S
17
TC 100
25
TC 200
16
TC 250
16
TC 300
4
TC 350
23
TC 650
13
TC 70
19
har
-modular
®
1
Identification
Select a value
Reset filter
1/0 protected
1
Han
®
S 120
5
Han
®
S 200
12
Standard
6
Description of the contact
Select a value
Reset filter
Female contact
11
Female contact incl. rubber sleeve
2
M5
1
M6 Short version
1
M8
2
M8 Short version
2
Male M6
1
Male M6 With Tuflok
®
protection
1
Male M8
1
Male M8 With Tuflok
®
protection
1
Relay contact
4
With pin
6
With pin Angled
3
With protective insert
7
for cables RG 174 U, 188 AU, 316 U
2
for cables RG 179 BU, 187 AU
2
for cables RG 58
2
Transmission characteristics
Select a value
Reset filter
Cat. 7
A
4
Material (contacts)
Select a value
Reset filter
Constantan
6
Copper alloy
358
Iron
6
Surface (contacts)
Select a value
Reset filter
Gold plated
62
HMC gold plated
62
Noble metal over Ni
6
Silver plated
238
Material (accessories)
Select a value
Reset filter
Thermoplastic polyurethane (TPU)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
11
R23 (HL 1-3)
11
R26
2
Unfortunately, no results were found for your search query
374 products
(of 374)
1/13
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Conductor cross-section-descending
Conductor cross-section-descending
Type of contact-descending
Crimp contact
Han D male contact-c 1mm² (Ag)
Article. No: 09 15 000 6102
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14-0,37 QMM-AWG26-22
Article. No: 09 15 000 6104
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 16
Article. No: 09 15 000 6201
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D female contact-c 1mm² (Ag)
Article. No: 09 15 000 6202
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1,5 QMM-AWG16
Article. No: 09 15 000 6101
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 26 - 22
Article. No: 09 15 000 6204
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM-AWG 20
Article. No: 09 15 000 6103
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6104
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 20
Article. No: 09 15 000 6203
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.5 mm²/ 16 AWG
Article. No: 09 33 000 6204
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 2.5 mm²/ 14 AWG
Article. No: 09 33 000 6102
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 0,75 mm Ag
Article. No: 09 15 000 6105
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag
Article. No: 09 15 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6105
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 1.0 mm²/ 18 AWG
Article. No: 09 33 000 6205
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,5 QMM (AU)
Article. No: 09 15 000 6123
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 20-24 crimp cont
Article. No: 09 67 000 8576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, MA AWG 22-26 crimp cont
Article. No: 09 67 000 5576
Male
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 20
Article. No: 09 15 000 6223
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 14
Article. No: 09 15 000 6206
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6121
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D R15 stift-c 2,5 mm Ag
Article. No: 09 15 000 6106
Rated current: ≤10 A
Male
Copper alloy
Silver plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-1 QMM (AU)
Article. No: 09 15 000 6122
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
R 15-STI-C-0,14 QMM (AU)
Article. No: 09 15 000 6124
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 20-24 crimp cont
Article. No: 09 67 000 8476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.25 ... 0.52 mm²
AWG 24 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 18
Article. No: 09 15 000 6222
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han E M Crimp Contact Ag 0.75 mm²/18 AWG
Article. No: 09 33 000 6114
Rated current: ≤16 A
Male
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
D-Sub, FE AWG 22-26 crimp cont
Article. No: 09 67 000 5476
Female
Copper alloy
Noble metal over Ni
Conductor cross-section: 0.13 ... 0.33 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 16
Article. No: 09 15 000 6221
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han E F Crimp Contact Ag 0.5 mm²/ 20 AWG
Article. No: 09 33 000 6220
Rated current: ≤16 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
13
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Conductor cross-section - descending
Conductor cross-section - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 374 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends