Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Indian Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Contact
Contact Overview
Industrial Application Specialists | Solution Experts
International Distributors of HARTING Products
Contact Form
Product Data Manager
Sales and Delivery Conditions
3D Drawings
White paper
HARTING India Customer Service
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
HARTING India
HARTING India Overview
HARTING India Awards
About Us
Contact HARTING India Office Addresses
Job@HARTING India
Industrial Application Specialists | Solution Experts
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Customer Testimonials
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
India (English (GB))
eShop
...
Industrial connectors / Han
®
Inserts
Han D
®
/ DD
®
/ Han
®
DDD Up to 216 contacts
Han D
®
/ DD
®
/ Han
®
DDD Up to 216 contacts
250 V / 10 A
High density of contacts
Available in multiple termination techniques
FO contacts are possible
for Han A
®
/ Han
®
B hoods/housings
Filters
Category
Select a value
Reset filter
Inserts
64
Rated current
Select a value
Reset filter
from
10 A
to
10 A
10 A
64
Rated voltage
Select a value
Reset filter
from
50 V
250 V
to
50 V
250 V
50 V
8
250 V
56
Number of contacts
Select a value
Reset filter
from
7
8
15
24
25
28
40
42
50
55
64
72
75
107
108
144
216
to
7
8
15
24
25
28
40
42
50
55
64
72
75
107
108
144
216
7
6
8
6
15
4
24
4
25
4
28
2
40
8
42
4
50
2
55
2
64
6
72
4
75
2
107
2
108
4
144
2
216
2
Termination method
Select a value
Reset filter
Crimp termination
51
Han-Quick Lock
®
termination
5
Wrap termination
8
Conductor cross-section
Select a value
Reset filter
0.14 ... 2.5 mm²
51
0.25 ... 1.5 mm²
5
Gender
Select a value
Reset filter
Female
32
Male
32
Size
Select a value
Reset filter
10 A
6
10 B
6
16 A
6
16 B
12
24 B
10
3 A
12
32 A
2
32 B
2
48 B
2
6 B
6
Series
Select a value
Reset filter
Han DD
®
16
Han DD
®
HMC
8
Han D
®
30
Han D
®
HMC
4
Han
®
DDD
6
Specification
Select a value
Reset filter
Continuing marking
4
With IP67 fixing screw
1
Without contact 1
1
marked (Z)
2
Material (contacts)
Select a value
Reset filter
Copper alloy
13
Surface (contacts)
Select a value
Reset filter
Silver plated
13
Material (seal)
Select a value
Reset filter
NBR
10
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
58
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
58
R23 (HL 1-3)
58
Unfortunately, no results were found for your search query
64 products
(of 64)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Inserts
Han 24DD-SMC-MI-CRT
Article. No: 09 16 024 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han DD 24 POS. F CRIMP INSERT
Article. No: 09 16 024 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 24
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-SMC-FI-CRT
Article. No: 09 16 042 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 42DD-SMC-MI-CRT
Article. No: 09 16 042 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 42
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 15 Pos. M Insert Crimp
Article. No: 09 21 015 3001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 15
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D MALE INSERT CRIMP
Article. No: 09 36 008 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D FEMALE INSERT CRIMP
Article. No: 09 36 008 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 15 Pos. F Insert Crimp
Article. No: 09 21 015 3101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 15
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 25 Pos. F Insert Crimp
Article. No: 09 21 025 3111
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 32 A
Contacts: 50
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 7D-F Quick Lock 1,5mm²
Article. No: 09 21 007 2732
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 7D-M Quick Lock 1,5mm²
Article. No: 09 21 007 2632
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 25 Pos. M Z insert Crimp
Article. No: 09 21 025 3011
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 32 A
Contacts: 50
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 75DDD F-c
Article. No: 09 16 075 2101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 75
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 55DDD F-c
Article. No: 09 16 055 2101
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 55
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 75DDD M-c
Article. No: 09 16 075 2001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 B
Contacts: 75
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. M Insert Crimp
Article. No: 09 21 007 3031
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 7 Pos. F Insert Crimp
Article. No: 09 21 007 3131
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 7
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 55DDD M-c
Article. No: 09 16 055 2001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 6 B
Contacts: 55
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D-F Quick Lock 1,5mm²
Article. No: 09 36 008 2732
Han-Quick Lock
®
termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 72DD-SMC-FI-CRT-(73-144)
Article. No: 09 16 072 3111
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 32 B
Contacts: 144
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 72DD-SMC-MI-CRT-(73-144)
Article. No: 09 16 072 3011
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 32 B
Contacts: 144
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40DD M-c
Article. No: 09 16 040 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 A
Contacts: 40
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 8D-M Quick Lock 1,5mm²
Article. No: 09 36 008 2632
Han-Quick Lock
®
termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 3 A
Contacts: 8
Conductor cross-section: 0.25 ... 1.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 28DD F-c
Article. No: 09 16 028 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 28DD M-c
Article. No: 09 16 028 3001
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 28
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 40DD F-c
Article. No: 09 16 040 3101
Crimp termination
Female
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 A
Contacts: 40
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 107DDD M-c
Article. No: 09 16 107 2001
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 16 B
Contacts: 107
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 108DD-SMC-MI-CRT-(109-216)
Article. No: 09 16 108 3011
Crimp termination
Male
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 48 B
Contacts: 216
Conductor cross-section: 0.14 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han D 15 Pos. F Insert Wire Wrap
Article. No: 09 21 015 2701
Wrap termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Inserts
Han D 15 Pos. M Insert Wire Wrap
Article. No: 09 21 015 2601
Wrap termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 10 A
Size: 10 A
Contacts: 15
Copper alloy
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 64 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends