Matching Products
Matching Products NEW
Accessories
4
Inserts
8
Part number: 21 41 000 0012
M12-ACC-HOUSING
M12-ACC-HOUSING

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing
for front mounting, M14 x 1
Notes
Compare
Part number: 21 41 000 0012
M12-ACC-HOUSING
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
4
Inserts
8
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Type of accessory Housing
  • Description of the accessory
    for front mounting
    M14 x 1
Version
  • Gender Male
  • Locking type Screw locking
  • Details If necessary, order lock nut 21 41 000 0011 separately.
Technical characteristics
  • Mounting height 9 mm
  • Tightening torque 1 Nm Lock nut
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 25
  • Net weight 6.979 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140236400
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare