Matching Products
Matching Products NEW
Accessories
1
Part number: 09 11 000 8118
cable lug 150qmm angled75° for HC650
cable lug 150qmm angled75° for HC650

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable shoe
150 mm²
Metal
Notes
Compare
Part number: 09 11 000 8118
cable lug 150qmm angled75° for HC650
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable shoe
Version
  • Details use with 09 40 134 0601
Technical characteristics
  • Conductor cross-section 150 mm²
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 160 g
  • Country of origin Germany
  • European customs tariff number 85369010
  • GTIN 5713140192522
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare