Matching Products
Matching Products NEW
Part number: 15 29 006 0503 000
har-flex strain relief 6pos
har-flex  strain relief  6pos

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain reliefs
for female connectors, IDC insulation displacement termination
Thermoplastic
Black
Notes
Compare
Part number: 15 29 006 0503 000
har-flex strain relief 6pos
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series har-flex®
  • Type of accessory Strain reliefs
  • Description of the accessory
    for female connectors
    IDC insulation displacement termination
Version
  • Number of contacts 6
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 130
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140119130
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 14
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare