Matching Products
Matching Products NEW
Part number: 09 45 600 0523
HARTING SEA CABLE S/FTP CAT 7 500m
HARTING SEA CABLE S/FTP CAT 7 500m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 2x AWG 26/7
FRNC (LSZH)
Cable length: 500 m
Cat. 7 Class II up to 2000 MHz
Notes
Compare
Part number: 09 45 600 0523
HARTING SEA CABLE S/FTP CAT 7 500m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Features
    Flame retardant, halogen free and RoHS compliant
    Oil and UV resistant
Version
  • Cable length 500 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 7 Class II up to 2000 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 7.1 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 1 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 10 mΩ/m
  • Conductor resistance @ 20 °C ≤290 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 60754-2 Non corrosive
    IEC 61034 Smoke density
    IEC 60811-404 Oil resistance
    IEC 60332-1-2 Flame retardancy
    IEC 60332-3-22 Flame retardancy
    Directive 2011/65/EU
    Directive 2015/863/EU
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273658
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare