I/O Connectors
Catalogue
HARTING Device Connectivity
Browse HARTING Device Connectivity

The comprehensive HARTING Interface Connector range offers a wide choice of Input / Output connectivity solutions for electronic data transmission via copper or fibre optic.

The hybrid versions combine data and power in one connector.

The transmission of high and ultra high-speed data rates for indoor and outdoor applications is the key feature of this product family.

PushPull - Device Connectivity IP65 / IP67 - Data - Power - Signal

PushPull - Device Connectivity IP65 / IP67 - Data - Power - Signal

 -  Subcategories |  Product selector (269)

The PushPull series from HARTING sets connectivity standards for devices with degree of protection IP65 / IP67.

PushPull is a true device connector featuring high packing density, high bandwidth and outstanding signal integrity.

HARTING RJ Industrial® Ethernet data interfaces

HARTING RJ Industrial® Ethernet data interfaces

 -  Subcategories |  Product selector (276)

HARTING offers the matching sockets and the ideal connectors for quick and safe connection of the 2- or 4-pair Ethernet cable to the appliance. Users can rely either on ready-to-use patch cables of various lengths, or obtain RJ45 connectors for easy on-site dressing of the cables without having to use special tools.

Ha-VIS preLink® - Ethernet cabling systems

Ha-VIS preLink® - Ethernet cabling systems

 -  Subcategories |  Product selector (83)

The cabling system preLink® ensures the unique advantage of a high process reliability which is achieved with the combination of the termination block and the preLink® assembly tool. Using always the same termination technology preLink® is ideally suited for every sort of Ethernet cabling.

Distribution modules and Outlets

Distribution modules and Outlets

 -  Subcategories |  Product selector (10)
har-port service interfaces

har-port service interfaces

 -  Subcategories |  Product selector (99)

HARTING's har-port is an addition to the product range that offers service interfaces for Ethernet and USB.

har-port makes control units and industrial computer interfaces accessible from the outside, which means that the new service interface is suitable for use in switchboard cabinets and control terminals.

Circular Connectors

Circular Connectors

 -  Subcategories |  Product selector (260)

HARTING offers a wide range of circular connectors for industrial applications with M8, M12 and 7/8" threads. In addition to the ready-to-use system cables HARTING offers circular connectors with the HARAX® quick termination technology for field assembly. Moreover, HARTING develops circular connectors for use with novel applications. Beside the M12 connectors for Fast Ethernet HARTING also offers a circular connector for 10 Gigabit/s.

SEK IDC Connectors

SEK IDC Connectors

 -  Subcategories |  Product selector (1316)

D-Sub

HARTING's comprehensive D-Sub connector range provides solutions for various applications, including:

- D-Sub - Standard connectors with 9 to 50 straight, right-angled, right-angled low profile or US foot print style contacts.

- D-Sub - High Density connectors with 15 to 78 straight and right-angled contacts

- D-Sub - Mixed connectors with more than 20 different contact arrangements offering versatile options for mixing power, coaxial, high voltage, signal and pneumatic contacts in a single connector.

- D-Sub - Waterproof - IP 67 connectors with 9 to 50 contacts for panel mount to PCB or cable.

- D-Sub - Filter connectors.

...

Metric I/O connectors in 2.0 mm pitch har-link®

Metric I/O connectors in 2.0 mm pitch har-link®

 -  Subcategories |  Product selector (13)

HARTING's modular and compact interface connector system har-link® in 2.0mm pitch allows data transfer rates up to 2 Gbit/s. An EMI shielding concept guarantees excellent function in EM-polluted environment.

The har-link® connector system of HARTING complies with the requirements of IEC 61076-4-107 and is a compact and robust pcb-to-cable interface with excellent data transmission properties for high-speed networking and telecommunications.

...

Bus Interface

Bus Interface

 -  Subcategories |  Product selector (8)

The Bus Interface range is a range of D-Sub field bus interfaces providing an easy to handle connection to the bus lines for all involved masters and slaves on typical well-known networks such as MVB/WTB, CAN, Profibus, Fip

...

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.