Device side
Catalogue
HARTING Device Connectivity

panel feed throughs sets and device side interfaces

Part Numbers:

Image Part number Description Tech. info Quantity
09 35 012 0311 Han PushPull PFT metal rectangular HIFF
09 35 012 0312 Han PushPull PFT metal circular HIFF
09 35 012 0331 Han PushPull PFT plastic HIFF
09 35 225 0311 Han PushPull PFT metal Bulkhead Cat.6
09 35 225 0312 Han PP PFT met. circular Bulkhead Cat.6
09 35 225 0331 Han PushPull PFT plastic Bulkhead Cat.6
09 35 226 0311 Han PushPull RJ45 90° metal WDF
09 35 226 0331 Han PushPull RJ45 90° WDF
09 45 245 1102 HPP V4 RJ45 Cat5 C-PFT 8p
09 45 245 1130 HPP V4 RJ45 Cat5 EI-PFT 8p
09 45 245 1560 HPP V4 RJ45 10G Cat6 C-PFT 8p
09 45 245 1590 HPP V4 RJ45 10G Cat6 EI-PFT 8p
09 35 002 0301 Han PushPull RJ45 housing Metall gasket
09 35 002 0321 Han PushPull RJ45 housing with gasket
09 45 545 0027 HPP V4 C-PFT housing w/o clip vertical
09 45 545 0028 HPP V4 C-PFT housing for HIFF inserts
09 45 545 0029 HPP V4 C-PFT housing w clip
09 45 545 0030 HPP V4 EI-PFT housing w/o. clip
09 45 545 0031 HPP V4 EI-PFT housing with clip
09 45 545 0032 HPP V4 EI-PFT housing for HIFF inserts
09 45 545 0033 HPP V4 C-PFT housing w/o clip
09 35 221 0501 Han PushPull RJ45 Genderchanger
09 45 295 1130 HPP V4 RJ45 Cat5 EI-PFT 8p, metal
09 45 545 0021 HPP V4 C-PFT housing w. clip (NBR)
09 45 545 0023 HPP V4 C-PFT housing w./o. clip (NBR)
6104201108401 Aida Kupplung rund Han PushPull RJ45
  6104600018201 Befestigung für Aida Kupplung RJ45

Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.