US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Interface connectors
Circular connectors
M8
M8
for sensor and actuator applications
for cable and device sides
Subcategories
Cable connector
HARAX
®
connection technology
Screw termination
PCB connectors
Reflow soldering termination (THR)
Panel feed through
With conductors
Cable connector
PCB connectors
Panel feed through
Filters
Series
Select a value
Reset filter
Circular connectors M8
41
HARTING T1 Industrial
1
Identification
Select a value
Reset filter
M8-S
4
M8-XS
1
Element
Select a value
Reset filter
Cable connector
23
PCB connector
13
Panel feed through
5
Specification
Select a value
Reset filter
Angled
7
Straight
28
With conductors
5
for front mounting
7
for rear mounting
5
incl. housing
1
Description of hood/housing
Select a value
Reset filter
11 mm
1
13 mm
1
7 mm
1
9 mm
1
Termination method
Select a value
Reset filter
Reflow soldering termination (THR)
7
Screw termination
12
Wave soldering termination
6
HARAX
®
connection technology
11
Rated current
Select a value
Reset filter
from
1.5 A
2 A
3 A
4 A
to
1.5 A
2 A
3 A
4 A
1.5 A
2
2 A
1
3 A
3
4 A
35
Number of contacts
Select a value
Reset filter
from
2
3
4
8
to
2
3
4
8
2
1
3
10
4
28
8
2
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.5 mm²
12
0.14 mm²
2
0.14 ... 0.34 mm²
4
0.1 ... 0.14 mm²
1
0.25 mm²
3
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 22
6
AWG 24
3
AWG 26
2
AWG 26 ... AWG 22
4
AWG 27 ... AWG 26
1
AWG 28 ... AWG 20
12
Transmission characteristics
Select a value
Reset filter
600 MHz Bandwidth
1
Cat. 5 Class D up to 100 MHz
18
Data rate
Select a value
Reset filter
1 Gbit/s
1
10 Gbit/s
1
10 Mbit/s
19
100 Mbit/s
19
2.5 Gbit/s
1
5 Gbit/s
1
further contacts
Select a value
Reset filter
+ shielding
1
Gender
Select a value
Reset filter
Female
26
Male
15
Locking type
Select a value
Reset filter
PushPull
2
Screw locking
26
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
1
Shielded
22
Unshielded
18
Coding
Select a value
Reset filter
A-coding
22
D-coding
12
P-coding
6
Material (insert)
Select a value
Reset filter
Polyamide (PA)
25
Thermoplastic polyurethane (TPU)
3
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
17
Polyamide (PA)
19
Zinc die-cast
11
Cable diameter
Select a value
Reset filter
1.9 ... 3.5 mm
1
2.5 ... 5.1 mm
4
4 ... 5.5 mm
12
6.2 ... 6.8 mm
6
Wire outer diameter
Select a value
Reset filter
from
≤ 1 mm
≤ 1.6 mm
to
≤ 1 mm
≤ 1.6 mm
≤ 1 mm
1
≤ 1.6 mm
4
PROFINET
Select a value
Reset filter
Yes
7
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
27
Requirement set with Hazard Levels
Select a value
Reset filter
R26
27
Unfortunately, no results were found for your search query
41 products
(of 41)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Description of hood/housing-descending
Cable connector
HARAX M8-S male 3-pole
Article. No: 21 02 151 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S male 4-pole
Article. No: 21 02 151 1405
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
Circular Connector with Harax F 8 / 3-po
Article. No: 21 02 151 2305
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-S female 4-pole
Article. No: 21 02 151 2405
Straight
Female
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 4
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.14 ... 0.34 mm²
Add to Wishlist
Remove from wishlist
Cable connector
HARAX M8-XS male 3-pole
Article. No: 21 02 159 1305
Straight
Male
A-coding
HARAX
®
connection technology
Polyamide (PA)
Contacts: 3
Copper alloy Au over Ni Mating side
Conductor cross-section: 0.1 ... 0.14 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR
Article. No: 21 02 359 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR
Article. No: 21 02 359 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR
Article. No: 21 02 359 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Panel feed through
M8 PFT straight 0,5m
Article. No: 21 02 357 6305
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M8 PFT straight 0,5m
Article. No: 21 02 357 6405
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR
Article. No: 21 02 359 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-STR-SHLD
Article. No: 21 02 369 1401
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-ANG
Article. No: 21 02 359 3301
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-M-ANG
Article. No: 21 02 359 3401
Angled
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-STR-SHLD
Article. No: 21 02 369 2401
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-ANG
Article. No: 21 02 359 4301
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-4P-F-ANG
Article. No: 21 02 359 4401
Angled
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 4
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article. No: 21 42 000 0014
Straight, for front mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-M-STR-SHLD
Article. No: 21 02 369 1301
Straight
Male
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR-SHLD
Article. No: 21 42 000 0006
Straight
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-STR
Article. No: 21 42 000 0005
Straight, for front mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
Panel feed through
M8-PFT-CRIMP-8P-ACOD-M-0.2
Article. No: 21 02 353 1800
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Panel feed through
M8-PFT-CRIMP-8P-ACOD-F-0.2
Article. No: 21 02 353 2800
With conductors, for rear mounting
20 cm
Add to Wishlist
Remove from wishlist
Cable connector
M8-Screw-3P-F-STR-SHLD
Article. No: 21 02 369 2301
Straight
Female
A-coding
Screw termination
Polyamide (PA)
Contacts: 3
Brass Au over Ni Mating side
Conductor cross-section: 0.09 ... 0.5 mm²
Add to Wishlist
Remove from wishlist
Panel feed through
M8 Cable Assembly 4-poles st/- m/- 0,5m
Article. No: 21 34 790 0475 050
With conductors, for front mounting
50 cm
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 000 0019
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 010 0003 401
Angled
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Article. No: 21 42 000 0020
Angled, for rear mounting
Wave soldering termination
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Pcod. female
Article. No: 21 02 341 2419
Straight
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: P-coding
Add to Wishlist
Remove from wishlist
PCB connector
M8 PCB Adapter 4pol Dcod. female
Article. No: 21 02 381 2431
Straight, for front mounting
Reflow soldering termination (THR)
Rated current: 4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Description of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 41 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends