Matching Products
Matching Products NEW
Combinables
5
Spare Part
1
Part number: 09 14 000 6356
Pneum. contact metal OD 6 male
Pneum. contact metal OD 6 male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Without shut-off, Straight
Male
Brass
Notes
Compare
Part number: 09 14 000 6356
Pneum. contact metal OD 6 male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Spare Part
1
Product Details
Identification
  • Category Contacts
  • Type of contact Pneumatic contact
  • Description of the contact Without shut-off Straight
  • Features The Han® Pneumatic contacts without shut-off are suitable for the use inside a vacuum. (Limit: 100 mbar = 100 hPa ≈ approx 90% vacuum)
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -20 ... +85 °C Tube outer diameter
  • Operating pressure ≤ 10 bar
  • Tube outer diameter 6 mm
Material properties
  • Material (contacts) Brass
  • Material (seal) HNBR (hydrated NBR)
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 13.9 g
  • Country of origin Romania
  • European customs tariff number 39269097
  • GTIN 5713140162099
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Selection Guide Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare