Matching Products
Matching Products NEW
Part number: 09 11 034 9976
Hinged frame 12xMod A-L Han34HPR V-Hood
Hinged frame 12xMod A-L Han34HPR V-Hood

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for up to 12 single modules, A … L
Size: 34 HPR
Notes
Compare
Part number: 09 11 034 9976
Hinged frame 12xMod A-L Han34HPR V-Hood
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    for up to 12 single modules
    A … L
Version
  • Size 34 HPR
  • Pack contents
    4x M4 screw
    4x washer SK S4
Technical characteristics
  • Tightening torque 1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 188 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140194380
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare