Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
Industrial connectors / Han
®
...
Series
Han
®
HMC for High Mating Cycles
Modules
Modules
Filters
Category
Select a value
Reset filter
Modules
51
Rated current
Select a value
Reset filter
from
4 A
5 A
10 A
16 A
40 A
to
4 A
5 A
10 A
16 A
40 A
4 A
4
5 A
2
10 A
12
16 A
16
40 A
17
Rated voltage
Select a value
Reset filter
from
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
830 V
830 V
1,000 V
to
32 V
50 V
50 V
160 V
250 V
400 V
500 V
690 V
830 V
830 V
1,000 V
32 V
2
50 V
2
50 V
6
160 V
2
250 V
6
400 V
5
500 V
9
690 V
6
830 V
4
830 V
5
1,000 V
4
Number of contacts
Select a value
Reset filter
from
2
3
4
6
7
8
12
17
20
25
to
2
3
4
6
7
8
12
17
20
25
2
4
3
7
4
4
6
9
7
2
8
11
12
6
17
2
20
4
25
2
Termination method
Select a value
Reset filter
Crimp termination
41
Push-In
10
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition
1
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.52 mm²
2
0.09 ... 0.52 mm²
4
0.14 ... 1.5 mm²
2
0.14 ... 2.5 mm²
10
0.14 ... 4 mm²
12
0.14 ... 6 mm²
2
0.5 ... 2.5 mm²
4
1.5 ... 10 mm²
5
1.5 ... 6 mm²
10
Gender
Select a value
Reset filter
Female
26
Male
25
Series
Select a value
Reset filter
Han-Modular
®
43
Type of module
Select a value
Reset filter
Han DD
®
module
6
Han E
®
Protected module
3
Han E
®
module
6
Han
®
40 A module
4
Han
®
C module
7
Han
®
CC Protected module
4
Han
®
CD module
2
Han
®
DDD module
2
Han
®
EE module
5
Han
®
EEE module
2
Han
®
Gigabit HMC module
2
Han
®
High Density module
2
Han
®
Megabit HMC module
4
Han
®
Shielded module
2
Description of the module
Select a value
Reset filter
2 cable entries
4
2x 4 contacts
4
Insert
8
for increased tensile stress
1
further contacts
Select a value
Reset filter
+ shielding
8
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
4
Cat. 6
A
Class E
A
up to 500 MHz
2
Data rate
Select a value
Reset filter
1 Gbit/s
2
10 Gbit/s
2
10 Mbit/s
2
100 Mbit/s
6
2.5 Gbit/s
2
5 Gbit/s
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
36
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
36
R23 (HL 1-3)
36
Size of the module
Select a value
Reset filter
Double module
2
Single module
41
Unfortunately, no results were found for your search query
51 products
(of 51)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Han
®
40 A module
Han 40A crimp module, male pack 100pcs
Article. No: 09 14 002 3002 XL
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Gigabit HMC module
Han Gigabit HMC insert female
Article. No: 09 14 208 3111
Insert
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 5 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
40 A module
Han 40A crimp module, female pack 100pcs
Article. No: 09 14 002 3102 XL
Single module
Crimp termination
Female
Contacts: 2
Conductor cross-section: 1.5 ... 10 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit HMC module
Han Megabit HMC insert male (shield-GND)
Article. No: 09 14 208 3017
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit HMC module
Han Megabit HMC insert fem. (shield-GND)
Article. No: 09 14 208 3117
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit HMC module
Han Megabit HMC insert female
Article. No: 09 14 208 3116
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Female
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Megabit HMC module
Han Megabit HMC insert male
Article. No: 09 14 208 3016
Insert, 2x 4 contacts, 2 cable entries
Crimp termination
Male
Contacts: 8 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module
Han shielded module HMC female
Article. No: 09 14 220 3113
Insert
Crimp termination
Female
Contacts: 20 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Han
®
Shielded module
Han shielded module HMC male
Article. No: 09 14 220 3013
Insert
Crimp termination
Male
Contacts: 20 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: 4 A
Liquid crystal polymer (LCP)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han C module, crimp male (400 pcs)
Article. No: 09 14 003 3001 XL
Single module
Crimp termination
Male
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han EE module, crimp female 200 pcs.
Article. No: 09 14 008 3101 XL
Single module
Crimp termination
Female
Contacts: 8
Conductor cross-section: 0.14 ... 4 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
module
Han® E Push-In module, male 0,5-2,5mm²
Article. No: 09 14 006 5001
Single module
Push-In
Male
Contacts: 6
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
CC Protected module
Han® CC Push-In module, female 1,5-6mm²
Article. No: 09 14 004 5101
Single module
Push-In
Female
Contacts: 4
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
CC Protected module
Han® CC Push-In module male 1,5-6mm²
Article. No: 09 14 004 5001
Single module
Push-In
Male
Contacts: 4
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han® C Push-In module, male 1.5-6mm²
Article. No: 09 14 003 5001
Single module
Push-In
Male
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han® EE Push-In module, male 0,5-2,5mm²
Article. No: 09 14 008 5001
Single module
Push-In
Male
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Push-In module, fem. 0,14-1,5mm²
Article. No: 09 14 012 5101
Single module
Push-In
Female
Contacts: 12
Conductor cross-section: 0.14 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han E
®
module
Han® E Push-In module, female 0,5-2,5mm²
Article. No: 09 14 006 5101
Single module
Push-In
Female
Contacts: 6
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
EE module
Han® EE Push-In module, female 0,5-2,5mm
Article. No: 09 14 008 5101
Single module
Push-In
Female
Contacts: 8
Conductor cross-section: 0.5 ... 2.5 mm²
Rated current: 16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han DD
®
module
Han DD Push-In module, male 0,14-1,5mm²
Article. No: 09 14 012 5001
Single module
Push-In
Male
Contacts: 12
Conductor cross-section: 0.14 ... 1.5 mm²
Rated current: 10 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Han
®
C module
Han® C Push-In module, female 1.5-6mm²
Article. No: 09 14 003 5101
Single module
Push-In
Female
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 51 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends