Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
SPE: The Infrastructure for IIoT
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
One Touch Point (Markets)
One Touch Point (Markets) Overview
Transportation
Machinery – Machine tools
Machinery – Plastics
Robotics
Automation
Wind energy
Automotive
Energy Distribution and Storage
Data Centres
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
White paper
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
myHARTING
Contact Us
Hong Kong SAR, China (English (GB))
eShop
PCB connectors
...
har
-flex
i
c
o
n
®
Header
for SMT reflow soldering
for SMT reflow soldering
Filters
Connection type
Select a value
Reset filter
PCB to cable
60
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
60
Number of contacts
Select a value
Reset filter
from
2
3
4
5
6
7
8
9
10
11
12
to
2
3
4
5
6
7
8
9
10
11
12
2
8
3
8
4
8
5
6
6
6
7
4
8
4
9
4
10
4
11
4
12
4
Rated current
Select a value
Reset filter
from
2 A
6 A
to
2 A
6 A
2 A
2
6 A
58
Specification
Select a value
Reset filter
Horizontal
36
Vertical
22
With guiding pin
4
Element
Select a value
Reset filter
Header
60
Termination method
Select a value
Reset filter
Reflow soldering termination (SMT)
60
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
2.54 mm
to
1.27 mm
2.54 mm
1.27 mm
2
2.54 mm
58
Contact rows
Select a value
Reset filter
from
1
to
1
1
60
Unfortunately, no results were found for your search query
60 products
(of 60)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Specification-descending
Header
har-flexicon 2,54 MSH-3 T24 BK 600pcs
Article. No: 14 11 031 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-10 T44 BK 600pcs
Article. No: 14 11 101 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 1,27 MSH-4 SAMPLE BK
Article. No: 14 11 041 0002 333
Reflow soldering termination (SMT)
Rated current: 2 A
Contacts: 4
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-4 T32 BK 600pcs
Article. No: 14 11 041 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-2 T24 WH 600pcs
Article. No: 14 11 021 3010 160
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-8 T44 BK 600pcs
Article. No: 14 11 081 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 8
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-6 T44 BK 600pcs
Article. No: 14 11 061 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-7 T44 BK 500pcs
Article. No: 14 11 071 3001 000
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-4 SAMPLE WH
Article. No: 14 11 041 3010 334
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-2 T24 SAMPLE WH
Article. No: 14 11 021 3010 334
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-12 T56 BK 600pcs
Article. No: 14 11 121 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-9 T44 BK 500pcs
Article. No: 14 11 091 3001 000
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-7 T44 BK 600pcs
Article. No: 14 11 071 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 7
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-10 T44 BK 500pcs
Article. No: 14 11 101 3001 000
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-5 T32 BK 600pcs
Article. No: 14 11 051 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSV-12 T56 BK 500pcs
Article. No: 14 11 121 3001 000
Vertical
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 12
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 1,27 MSH-4 T24 BK 560pcs
Article. No: 14 11 041 0002 000
Reflow soldering termination (SMT)
Rated current: 2 A
Contacts: 4
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-3 T24 SAMPLE WH
Article. No: 14 11 031 3010 334
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-3 T24 SAMPLE WH WP
Article. No: 14 11 031 3002 334
Horizontal, With guiding pin
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-11 SAMPLE BK
Article. No: 14 11 111 3002 333
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 11
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-6 T24 WH 600pcs
Article. No: 14 11 061 3010 160
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-3 T24 WH 600pcs WP
Article. No: 14 11 031 3002 160
Horizontal, With guiding pin
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-3 T24 WH 600pcs
Article. No: 14 11 031 3010 160
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-9 T44 BK 600pcs
Article. No: 14 11 091 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 9
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-11 T56 BK 600pcs
Article. No: 14 11 111 3002 000
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 11
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-4 T24 WH 600pcs
Article. No: 14 11 041 3010 160
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-2 T24 WH 600pcs WP
Article. No: 14 11 021 3002 160
Horizontal, With guiding pin
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-6 SAMPLE WH
Article. No: 14 11 061 3010 334
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 6
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-5 SAMPLE WH
Article. No: 14 11 051 3010 334
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Header
har-flexicon 2,54 MSH-5 T32 WH 600pcs
Article. No: 14 11 051 3010 160
Horizontal
Reflow soldering termination (SMT)
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Specification - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 60 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends