Matching Products
Matching Products NEW
Tools
3
Accessories
2
Part number: 15 39 006 0601 234
har-flex Board IDC 6p 600pcs per reel
har-flex Board IDC 6p 600pcs per reel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB transition connectors
Reflow soldering termination (SMT)
Rated current: ‌1.6 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
Part number: 15 39 006 0601 234
har-flex Board IDC 6p 600pcs per reel
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
3
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series har-flex®
  • Identification Board IDC
  • Element PCB transition connectors
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type PCB to cable
  • Number of contacts 6
  • Pack contents Tape & reel
Technical characteristics
  • Conductor cross-section [AWG] AWG 30
  • Contact rows 2
  • Contact spacing (termination side) 1.27 mm
  • Contact spacing (mating side) 0.635 mm
  • Rated current ‌ 1.6 A
  • Rated current @ 85 °C
  • Clearance distance ‌ 0.4 mm
  • Creepage distance ‌ 0.4 mm
  • Insulation resistance > 2.11 x 109 Ω
  • Contact resistance < 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 0.91 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Sn over Ni Mating side
    Sn over Ni Termination side
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 600
  • Net weight 0.41 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN
    5713140838437
    5713140570252
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare