Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
HARTING UK
HARTING UK Overview
Contact Us
About Us
Careers at HARTING UK
Customer Information HARTING UK
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
HARTING Customised Solutions UK
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Buy HARTING Products
Buy HARTING Products Overview
Direct Sales
Industrial Product Distributors
Electronic Product Distributors
Global Distributors
myHARTING
United Kingdom (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
PushPull data RJ45
PushPull data RJ45
Intuitive locking mechanism
Data transmission up to 10 Gbit/s
Quick connection requires no tools
Thermoplastic or metal hoods/housings
IP65 / IP67
Subcategories
Cable connector
Device side
Cable connector
Device side
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
9
HARTING RJ Industrial
®
10
Han
®
PushPull (V14)
41
preLink
®
2
Identification
Select a value
Reset filter
Magnetics
4
RJ45
34
Element
Select a value
Reset filter
Connector
5
Connector sets
21
Coupler
1
Female
17
Gender changer
1
Panel feed trough set
4
Specification
Select a value
Reset filter
AIDA compliant
17
Angled
14
Angled bottom
1
Coupling
3
Multi Feature RJ45
3
PROFINET
3
PROFINET-Identification: PROFINET O-Plug RJ45
3
RJ45
10
Straight
2
Vertical
4
With contact spring
5
with integrated transformer
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Description of hood/housing
Select a value
Reset filter
Easy Install
3
With board locks
1
With integrated seal
4
for circular panel cut out
1
for rectangular panel cut out
1
Version
Select a value
Reset filter
Bottom entry
2
Top entry
5
Termination method
Select a value
Reset filter
IDC termination
18
Piercing termination
3
Reflow soldering termination (SMT)
4
Reflow soldering termination (THR)
1
Solder termination
2
Wave soldering termination
10
preLink
®
IDC insulation displacement termination
5
Rated current
Select a value
Reset filter
from
1.5 A
1.75 A
to
1.5 A
1.75 A
1.5 A
6
1.75 A
26
Number of contacts
Select a value
Reset filter
from
4
5
8
to
4
5
8
4
10
5
1
8
31
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.22 mm²
1
0.12 ... 0.32 mm² Solid
3
0.12 ... 0.32 mm² Stranded
3
0.1 ... 0.12 mm²
1
0.1 ... 0.22 mm² Stranded
2
0.1 ... 0.32 mm² Solid
5
0.1 ... 0.32 mm² Stranded
6
0.22 ... 0.32 mm² Solid
1
0.22 ... 0.32 mm² Stranded
16
0.26 ... 0.32 mm² Solid
18
Conductor cross-section
Select a value
Reset filter
AWG 23/1 ... AWG 22/1 Solid
4
AWG 24 ... AWG 22 Solid
2
AWG 24 ... AWG 22 Stranded
2
AWG 24/1 ... AWG 22/1 Solid
3
AWG 24/7 ... AWG 22/7 Stranded
4
AWG 26/7 ... AWG 22/7 Stranded
3
AWG 27 ... AWG 26
1
AWG 27/1 ... AWG 22/1 Solid
11
AWG 27/7 ... AWG 22/7 Stranded
11
AWG 28/7 ... AWG 24/7 Stranded
3
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
18
Cat. 6 Class E up to 250 MHz
7
Cat. 6 Class E
A
up to 500 MHz
6
Cat. 6
A
Class E
A
up to 500 MHz
12
Data rate
Select a value
Reset filter
1 Gbit/s
35
10 Gbit/s
20
10 Mbit/s
47
100 Mbit/s
47
2.5 Gbit/s
31
5 Gbit/s
25
Gender
Select a value
Reset filter
Male
2
Locking type
Select a value
Reset filter
PushPull
38
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
47
Shielded
2
Coding
Select a value
Reset filter
RJ45
5
Material (hood/housing)
Select a value
Reset filter
Aluminium
1
Aluminium die-cast
2
Thermoplastic
13
Zinc die-cast
29
Cable diameter
Select a value
Reset filter
4.9 ... 8.6 mm
4
4 ... 11 mm
1
5 ... 8 mm
2
5 ... 9 mm
1
5 ... 9.5 mm
2
6.5 ... 9.5 mm
3
6 ... 12 mm
1
Wire outer diameter
Select a value
Reset filter
from
≤ 1.05 mm
≤ 1.6 mm
to
≤ 1.05 mm
≤ 1.6 mm
≤ 1.05 mm
2
≤ 1.6 mm
14
PROFINET
Select a value
Reset filter
Yes
36
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R26
3
Unfortunately, no results were found for your search query
60 products
(of 60)
2/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of hood/housing-descending
Connectors
HanPP V14 RJ45 GL Cat6A plug 8p met.
Article. No: 09 35 227 0401
Connector sets AIDA compliant
Piercing termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 4 ... 11 mm
Material: Zinc die-cast
Add to Wishlist
Remove from wishlist
Connectors
Connector round HARTING PushPullRJ45 V4
Article. No: 61 04 201 1181 01
Connector sets Coupling
preLink
®
IDC insulation displacement termination
Contacts: 8
PushPull
Top entry
Material: Aluminium die-cast
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 90° metal WDF
Article. No: 09 35 226 0311
Female AIDA compliant, Angled
Solder termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 RJ45 GL Cat6A plug 8p
Article. No: 09 35 227 0421
Connector sets
Piercing termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 10G plug Cat6 8p, metal
Article. No: 09 45 195 1560
Connector sets
IDC termination
Contacts: 8
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Coupler
HPP V4 RJ45 coupler Cat.6A
Article. No: 09 45 345 1560
Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 Cat5 EI-PFT 8p, metal
Article. No: 09 45 295 1130
Panel feed trough set
Contacts: 5
Bulkhead mounted housing
Easy Install
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN plastic plug set
Article. No: 09 35 226 0421
Connector sets PROFINET-Identification: PROFINET O-Plug RJ45
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5
Article. No: 09 35 221 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Article. No: 09 35 222 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 5 ... 8 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G met. plug set 45° bottom
Article. No: 09 35 225 0402
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Bottom entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 10G plastic
Article. No: 09 35 228 0421
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 5 ... 8 mm
Material: Thermoplastic
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 10G met. plug set 45° top
Article. No: 09 35 225 0403
Connector sets
IDC termination
Rated current: 1.75 A
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN metal plug set 45° bottom
Article. No: 09 35 226 0402
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Bottom entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT angled Sample
Article. No: 09 45 551 1100 333
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THT-RJ45-8P-J-M-ANG-SHLD-SMP
Article. No: 09 35 002 2101 333
Female
Wave soldering termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 RJ45 plug Cat5 4p, metal
Article. No: 09 45 195 1100
Connector sets
IDC termination
Contacts: 4
PushPull
Material: Zinc die-cast
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Connectors
HanPP V14 preLink RJ45 plug 8p met 45°
Article. No: 20 82 104 0045
Connector AIDA compliant, Angled
preLink
®
IDC insulation displacement termination
Male
Contacts: 8
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 10/100 Mbit angl. LV THT
Article. No: 09 45 551 1150
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 10/100 Mbit PoE angl. LV
Article. No: 09 45 551 1151
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 1Gbit angl. LV
Article. No: 09 45 551 1540
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
HPP Metal receptacle without adapter
Article. No: 09 45 595 0030
Easy Install, With integrated seal
PushPull
Material (hood/housing): Zinc die-cast
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han PushPull RJ45 housing with gasket
Article. No: 09 35 002 0321
With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Connectors
Han PP RJ45 PN metal plug set 45° top
Article. No: 09 35 226 0403
Connector sets AIDA compliant
IDC termination
Rated current: 1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Top entry
Clamping range: 6.5 ... 9.5 mm
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack Cat.5 SMT 90° tape&reel
Article. No: 09 45 551 1113
RJ45, Angled
Reflow soldering termination (SMT)
Rated current: 1.5 A
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull RJ45 90° WDF
Article. No: 09 35 226 0331
Female Angled
Solder termination
Rated current: 1.75 A
Au over Ni Mating side, Sn over Ni Termination side
Material: Thermoplastic
Degree of protection: IP67
Add to Wishlist
Remove from wishlist
Female
RJI RJ45 jack 1Gbit angl. LV PoE
Article. No: 09 45 551 1541
RJ45, with integrated transformer, Angled
Wave soldering termination
Contacts: 8
Add to Wishlist
Remove from wishlist
Connectors
PP-V14-PCB-THR-RJ45-8P-J-M-STR-SHLD T&R
Article. No: 09 35 002 2106
Female
Reflow soldering termination (THR)
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han PP Power L Metal housing 100pcs
Article. No: 09 35 014 0301 XL
PushPull
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): NBR
Add to Wishlist
Remove from wishlist
Connectors
Kupplung rund PushPull RJ45 V4 AWG26/27
Article. No: 61 04 201 2927
Connector sets Coupling
preLink
®
IDC insulation displacement termination
Contacts: 8
PushPull
Top entry
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 60 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends