Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Industry 4.0
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Digital Twins
Company
Company Overview
HARTING UK
HARTING UK Overview
Contact Us
About Us
Careers at HARTING UK
Customer Information HARTING UK
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
75th anniversary of the HARTING Technology Group
HARTING Customised Solutions UK
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
Schneider Electric Partnership Series
Buy HARTING Products
Buy HARTING Products Overview
Direct Sales
Industrial Product Distributors
Electronic Product Distributors
Global Distributors
myHARTING
United Kingdom (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
Accessories
Accessories
Protection covers
Coding
Connecting hardware, panels and outlets
Bulkhead mounted housings
...
Filters
Series
Select a value
Reset filter
HARTING RJ Industrial
®
22
RJ45
6
Identification
Select a value
Reset filter
HARTING DualBoot RJ45
6
Element
Select a value
Reset filter
Coupler
2
Specification
Select a value
Reset filter
RJ45
1
Series of hoods/housings
Select a value
Reset filter
Han
®
3 A RJ45
3
Han
®
3 A RJ45 Hybrid
4
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
4
Description of hood/housing
Select a value
Reset filter
for direct device integration
4
incl. flat seal
4
Type of accessory
Select a value
Reset filter
Cable grommet
7
Coding pin set
1
Colour clip
14
Connecting hardware, panels and outlets
2
Copper band
1
Earthing cable
2
Protection cover
2
Description of the accessory
Select a value
Reset filter
12 mm
1
Junction box empty
1
Reel 10 m
1
for 4 different codings
1
for cable side
1
for colour coding the HARTING DualBoot RJ45 connector
6
for colour coding the HARTING preLink
®
RJ45 connector
8
for device side
1
for fixture of 2x RJ45 female inserts
1
Termination method
Select a value
Reset filter
IDC insulation displacement termination
2
Number of contacts
Select a value
Reset filter
from
8
to
8
8
1
Conductor cross-section
Select a value
Reset filter
1.5 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 16
2
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
3
Data rate
Select a value
Reset filter
1 Gbit/s
3
10 Gbit/s
3
10 Mbit/s
3
100 Mbit/s
3
2.5 Gbit/s
3
5 Gbit/s
3
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
3
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
2
Metal
2
Polyamide (PA)
2
Thermoplastic
1
metal, EMC
1
Cable diameter
Select a value
Reset filter
4.5 ... 7.5 mm
2
5 ... 9 mm
2
6 ... 9 mm
2
PROFINET
Select a value
Reset filter
Yes
2
Material (accessories)
Select a value
Reset filter
Thermoplastic
16
Unfortunately, no results were found for your search query
35 products
(of 35)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Series of hoods/housings-descending
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing
Article. No: 10 12 005 1004
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Grey
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3M RJ45 Hybrid metal PFT housing
Article. No: 09 45 515 0027
incl. flat seal, for direct device integration
Material (hood/housing): Metal
Black
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing plastic
Article. No: 09 45 525 0021
incl. flat seal, for direct device integration
Material (hood/housing): Thermoplastic
Black
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han3A RJ45 Hybrid PFT housing EMC
Article. No: 09 45 515 0028
incl. flat seal, for direct device integration
Material (hood/housing): metal, EMC
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot black 7,5mm (100)
Article. No: 09 45 151 0022
Black
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot blue 7,5mm; (100)
Article. No: 09 45 151 0026
Blue
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot light grey 7,5mm
Article. No: 09 45 151 0023
Light grey
Add to Wishlist
Remove from wishlist
Earthing cable
RJI grounding cable 1,5mm² 2xAMP 1=10pcs
Article. No: 09 45 500 0001
Add to Wishlist
Remove from wishlist
Earthing cable
RJI ground. wire 1,5mm²; AMP+M3 1=10pcs
Article. No: 09 45 500 0002
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot red 7,5mm; (100)
Article. No: 09 45 151 0024
Red
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot green 7,5mm (100)
Article. No: 09 45 151 0021
Green
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot white 7,5mm; (100)
Article. No: 09 45 151 0025
White
Add to Wishlist
Remove from wishlist
Cable grommet
RJI RJ45 Compact boot yellow 6,5mm (100)
Article. No: 09 45 151 0010
Yellow
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN color-clip magenta
Article. No: 09 45 850 0005
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Magenta
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip white
Article. No: 09 45 850 0001
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
White
Add to Wishlist
Remove from wishlist
Connecting hardware, panels and outlets
RJI Han3A Metal Outlet IP65/67 empty
Article. No: 09 45 815 0000
Junction box empty, for fixture of 2x RJ45 female inserts
IDC insulation displacement termination
Aluminium die-cast
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip brown
Article. No: 09 45 850 0010
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Brown
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip blue
Article. No: 09 45 850 0008
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Blue
Add to Wishlist
Remove from wishlist
Connecting hardware, panels and outlets
Han3A RJ45 Cat6A Metal Outlet IP65/67
Article. No: 09 45 815 1560
IDC insulation displacement termination
Aluminium die-cast
RAL 7037 (dust grey)
Add to Wishlist
Remove from wishlist
Protection cover
RJI RJ45 jack cover black
Article. No: 09 45 852 0001
for device side
Thermoplastic
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Protection cover
RJI RJ45 plug cover transparent (100pcs)
Article. No: 09 45 852 0000
for cable side
Thermoplastic
Degree of protection: IP20
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip red
Article. No: 09 45 850 0007
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Red
Add to Wishlist
Remove from wishlist
Copper band
RJI tinned copper tape; 12mm, reel 10m
Article. No: 09 45 800 0200
12 mm, Reel 10 m
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip green
Article. No: 09 45 850 0009
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Green
Add to Wishlist
Remove from wishlist
Coding pin set
Han3A RJ45 coding key set (5 sets)
Article. No: 09 45 820 0000
for 4 different codings
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip yellow
Article. No: 09 45 850 0003
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Yellow
Add to Wishlist
Remove from wishlist
Colour clip
RJI 10G/PN plug color-clip grey
Article. No: 09 45 850 0002
for colour coding the HARTING preLink
®
RJ45 connector
Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Colour clip
Color clip RJ45 dl-bt orange
Article. No: 09 45 870 0006
for colour coding the HARTING DualBoot RJ45 connector
Thermoplastic
Orange
Add to Wishlist
Remove from wishlist
Colour clip
Color clip RJ45 dl-bt grey
Article. No: 09 45 870 0002
for colour coding the HARTING DualBoot RJ45 connector
Thermoplastic
Grey
Add to Wishlist
Remove from wishlist
Colour clip
Color clip RJ45 dl-bt red
Article. No: 09 45 870 0007
for colour coding the HARTING DualBoot RJ45 connector
Thermoplastic
Red
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Series of hoods/housings - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 35 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends