Filters
  • Connection type
    Select a value Reset filter
    • Motherboard to daughtercard
      207
    • PCB to PCB
      277
    • PCB to cable
      1283
  • Series
    Select a value Reset filter
    • SEK
      220
    • SEK Low-profile
      344
    • SEK Mezzanine
      88
    • SEK Standard
      745
  • Number of contacts
    Select a value Reset filter
    • 4
      1
    • 6
      111
    • 8
      2
    • 10
      122
    • 14
      116
    • 16
      120
    • 20
      120
    • 24
      67
    • 26
      117
    • 28
      1
    • 30
      83
    • 34
      116
    • 40
      114
    • 50
      96
    • 60
      92
    • 64
      93
  • Rated current
    Select a value Reset filter
    • ‌ 1 A
      1153
    • ‌ 2.5 A
      189
    • ‌ 2.6 A
      29
  • Performance level
    Select a value Reset filter
    • 2
      488
    • 3
      451
    • NM 30 (S4)
      391
    • acc. to IEC 60603-13
      851
  • Specification
    Select a value Reset filter
    • Closed end cover
      63
    • Not assembled
      101
1,536 products (of 1,536)
1/52
Compare
0
Sort by
Filters
0

Topics & Trends