Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
Operator interfaces
Service interfaces
Service interfaces
Subcategories
har
-port Service interfaces
Service interfaces for commissioning and maintenance
Suitable for M22.5 wall cut-outs
Easy and quick installation using the central fastening nut
Han-Port
®
Interface for power and signals
Modular assembly
Easy handling
har
-port Service interfaces
Han-Port
®
Filters
Category
Select a value
Reset filter
Connectors
107
Sockets
49
System cabling
13
Series
Select a value
Reset filter
D-Sub
6
RJ45
2
USB
5
har
-port
107
Element
Select a value
Reset filter
Service interfaces
105
Data connectors
17
Socket
17
Cable assemblies
13
Frames
9
Gender changer
6
Charging set
2
Specification
Select a value
Reset filter
RJ45
44
USB 2.0
37
USB 3.0
23
Pre-assembled on both sides
13
RJ45 female/female gender changer, 8-pin, metal, Cat. 5e
12
With shielding plate
9
Without shielding plate
8
USB female/female gender changer, size A according to specification 3.0
7
Double
5
Single
5
2 cut-outs for HIFF data module
4
D-Sub 1 (9 poles) female/male gender changer
4
D-Sub 3 (25 poles) female/male gender changer
4
Finger safe
4
Metal version, nickel plated (electrically conductive)
4
Plastic version, PBT black
4
9 poles
3
D-Sub 1
3
D-Sub 1 (9 poles) female/female gender changer
3
D-Sub 1 (9 poles) male/male gender changer
3
Termination at the rear
3
Audio interface 3.5 mm
2
Female/female
2
Metal cover, nickel plated
2
Plastic cover, ABS metallic silver
2
Plastic cover, PC transparent
2
Transparent plastic cover
2
With LED display
2
25 poles
1
D-Sub 1 (15 poles HD) female/male gender changer
1
D-Sub 3
1
Female/male
1
HDMI video interface
1
Male/male
1
Metal cover, CPD black
1
Metal version, CPD black
1
for assembly in front of main switch
1
Mounting depth
Select a value
Reset filter
from
20 mm
30 mm
43 mm
62 mm
to
20 mm
30 mm
43 mm
62 mm
20 mm
4
30 mm
7
43 mm
3
62 mm
3
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
49
Shielded
3
Input voltage
Select a value
Reset filter
12 ... 24 V DC
2
Shock resistance
Select a value
Reset filter
Category 1B acc. to IEC 61373
6
Output voltage
Select a value
Reset filter
5 V DC ±0,25
2
Vibration resistance
Select a value
Reset filter
Category 1B acc. to IEC 61373
6
Identification
Select a value
Reset filter
Standard
6
Number of contacts
Select a value
Reset filter
from
24
to
24
24
3
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
6
Rated voltage
Select a value
Reset filter
from
20 V
to
20 V
20 V
6
Details
Select a value
Reset filter
1x RJ45 Cat.6 / 1x USB-A 3.0, enclosed separatly
1
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
107
Thermoplastic
21
Zinc die-cast
5
Surface (hood/housing)
Select a value
Reset filter
Smoothed surface
5
Colour (hood/housing)
Select a value
Reset filter
Black
42
Silver
62
White
3
Material flammability class acc. to UL 94
Select a value
Reset filter
V-2
21
Material (cable)
Select a value
Reset filter
PVC
8
Colour (cable)
Select a value
Reset filter
Black
8
Type of cable
Select a value
Reset filter
Copper cable (round)
13
Requirement set with Hazard Levels
Select a value
Reset filter
R22 (HL 1-3)
2
R23 (HL 1-3)
2
R26
5
PROFINET
Select a value
Reset filter
Yes
44
Fixing
Select a value
Reset filter
Screwable in cover plates
107
Number of cores
Select a value
Reset filter
from
8
9
24
25
to
8
9
24
25
8
2
9
4
24
3
25
2
Approvals
Select a value
Reset filter
CE
4
DNV GL
101
Cable diameter
Select a value
Reset filter
4.5 mm ± 0.2 mm
3
5.8 mm
5
Unfortunately, no results were found for your search query
169 products
(of 169)
1/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Mounting depth-descending
Service interfaces
har-port RJ45 coupler Cat6A bk, 100 pcs.
Article. No: 09 45 452 1561 XL
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A white
Article. No: 09 45 452 1562
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6A; PFT
Article. No: 09 45 452 1560
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A black
Article. No: 09 45 452 1561
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A, PFT
Article. No: 09 45 452 1901
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A; PFT
Article. No: 09 45 452 1902
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,5m cable
Article. No: 09 45 452 1920
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT black
Article. No: 09 45 452 1903
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,5m cable
Article. No: 09 45 452 1504
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT black
Article. No: 09 45 452 1904
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,5m cable
Article. No: 09 45 452 1922
USB 2.0
Cable length: 1.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT white
Article. No: 09 45 452 1919
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,0m cable
Article. No: 09 45 452 1921
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,5m cable
Article. No: 09 45 452 1510
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT white
Article. No: 09 45 452 1918
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,0m cable
Article. No: 09 45 452 1509
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,40m cable
Article. No: 09 45 452 1928
USB 2.0
Cable length: 0.4 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 2x A - Mini-B 1m
Article. No: 09 45 452 1981
USB 2.0
Cable length: 1 m
Connection type: 2x type A jack - type mini B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 2,0m cable
Article. No: 09 45 452 1923
USB 2.0
Cable length: 2 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Charging set
har-port USB charger 5V/1,5A silver
Article. No: 09 45 452 1979
USB 3.0
Connection type: Type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,7m cable
Article. No: 09 45 452 1506
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.7 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A; 0,5m cable
Article. No: 09 45 452 1950
USB 2.0
Cable length: 0.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 0,5m cable
Article. No: 09 45 452 1910
USB 2.0
Cable length: 0.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 1,0m
Article. No: 09 45 452 1931
USB 3.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port HDMI PFT silver (HDMI 1.4)
Article. No: 09 45 452 1010
HDMI video interface
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 3,0m cable
Article. No: 09 45 452 1924
USB 2.0
Cable length: 3 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,2m cable
Article. No: 09 45 452 1501
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Charging set
har-port USB charger 5V/1,5A black
Article. No: 09 45 452 1980
USB 3.0
Connection type: Type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,8m cable
Article. No: 09 45 452 1507
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.8 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article. No: 09 45 145 2931
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 1 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Mounting depth - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 169 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends