Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
Careers at HARTING
Contact HARTING in Finland
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Finland (English (GB))
eShop
PCB connectors
...
DIN 41612
DIN signal connectors
Type C
Type C
Up to 96 contacts
3 rows
2 A per contact
Filters
Connection type
Select a value
Reset filter
Extender card
52
Mezzanine
108
Motherboard to daughtercard
160
PCB to cable
70
Series
Select a value
Reset filter
DIN 41612
172
Number of contacts
Select a value
Reset filter
from
32
64
96
to
32
64
96
32
23
64
58
96
91
Rated current
Select a value
Reset filter
from
1 A
2 A
to
1 A
2 A
1 A
3
2 A
166
Performance level
Select a value
Reset filter
1
53
2
93
3
23
AU 30
2
AU 50
9
NM 30 (S4)
3
acc. to IEC 60603-2
169
Identification
Select a value
Reset filter
Type C
172
Element
Select a value
Reset filter
Female connector
114
Male connector
58
Description of the contact
Select a value
Reset filter
Angled
52
Kinked
13
Straight
104
Termination method
Select a value
Reset filter
Crimp termination
3
IDC insulation displacement termination
3
Press-in termination
32
Reflow soldering termination (THR)
10
Solder lug termination
2
Wave soldering termination
118
Wrap termination
6
Termination length
Select a value
Reset filter
from
2.9 mm
3 mm
3.7 mm
4.5 mm
7 mm
8 mm
13 mm
13.2 mm
16.2 mm
17 mm
to
2.9 mm
3 mm
3.7 mm
4.5 mm
7 mm
8 mm
13 mm
13.2 mm
16.2 mm
17 mm
2.9 mm
30
3 mm
6
3.7 mm
1
4.5 mm
50
7 mm
2
8 mm
1
13 mm
15
13.2 mm
1
16.2 mm
2
17 mm
4
Leading contact on position
Select a value
Reset filter
a1
9
a32
9
Contact configuration
Select a value
Reset filter
Row a, positions 1, 2, ... , 31, 32
1
Rows a and c, positions 1, 2, ... , 31, 32
58
Rows a and c, positions 1, 3, ... , 29, 31
1
Rows a and c, positions 2, 4, ... , 30, 32
21
Rows a, b and c, positions 1, 2, ... , 31, 32
88
Contact spacing (termination side)
Select a value
Reset filter
from
2.54 mm
to
2.54 mm
2.54 mm
172
Contact rows
Select a value
Reset filter
from
3
to
3
3
172
PCB fixing
Select a value
Reset filter
With fixing flange
171
With snap-in clip
28
Without fixing flange
1
PCB thickness
Select a value
Reset filter
1.6 mm +2.4
11
1.6 mm ±0.2
17
≥1.6 mm
32
Coding
Select a value
Reset filter
Coding with loss of contacts
172
Side coding
58
Layer thickness
Select a value
Reset filter
≥ 30 µinch
5
≥ 50 µinch
7
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
142
Requirement set with Hazard Levels
Select a value
Reset filter
R26
142
Unfortunately, no results were found for your search query
172 products
(of 172)
3/6
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Connection type-descending
Series-descending
Number of contacts-descending
Rated current-descending
Performance level-descending
Female connector
DIN-Signal C096FP-4,5C1-1-NFF
Article. No: 09 03 296 2850 222
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FS-4,5C1-2-cod
Article. No: 09 03 764 6825
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FL-5,2C1-2
Article. No: 09 03 264 6823
Solder lug termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C032FS-13,0C1-2-cod
Article. No: 09 03 732 6421
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-1-V2
Article. No: 09 03 196 2951
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FS-4,5C1-2-NFF
Article. No: 09 03 296 6825 222
Wave soldering termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C032FS-4,5C1-3
Article. No: 09 03 232 7825
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-3-clip
Article. No: 09 03 396 7921
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FS-2,9C1-1
Article. No: 09 03 264 2824
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FS-2,9C1-3-clip
Article. No: 09 03 464 7824
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FL-7,7C1-2
Article. No: 09 03 296 6823
Solder lug termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FP-13,2C1-2
Article. No: 09 03 296 6851
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C032FP-4,5C1-2
Article. No: 09 03 232 6850
Press-in termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
type.C-FE.,pressin WW16,2;96POL.,AFS2
Article. No: 09 03 296 6411
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MR-3,0C1-2
Article. No: 09 03 196 6919
Reflow soldering termination (THR)
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-3
Article. No: 09 03 196 7922
Wave soldering termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C032FS-4,5C1-1
Article. No: 09 03 232 2825
Wave soldering termination
Rated current: 2 A
Contacts: 32
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-4,4C1-2Cl
Article. No: 09 03 396 6569
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FC-B-cod
Article. No: 09 03 596 3214
Crimp termination
Contacts: 96
Coding: Coding with loss of contacts, Side coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FW-13,0C1-2
Article. No: 09 03 264 6878
Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FS-13,0C1-2
Article. No: 09 03 264 6421
Wave soldering termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C064MS-3,0C1-2-V2
Article. No: 09 03 164 6951
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C032MS-3,0C1-2
Article. No: 09 03 132 6941
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FS-2,9C1-2-cod
Article. No: 09 03 796 6824
Wave soldering termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FPW-17C1-2-cod P-AU
Article. No: 09 03 796 6862
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C096FP-4,5C1-2-NFF
Article. No: 09 03 296 6850 222
Press-in termination
Rated current: 2 A
Contacts: 96
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C096MS-3,0C1-1-cod
Article. No: 09 03 696 2921
Wave soldering termination
Rated current: 2 A
Contacts: 96
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 1, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Male connector
DIN Signal type C male solder with clip
Article. No: 09 03 364 6951
Wave soldering termination
Rated current: 2 A
Contacts: 64
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Male connector
DIN-Signal C032MS-3,0C1-3
Article. No: 09 03 132 7921
Wave soldering termination
Rated current: 2 A
Contacts: 32
Angled
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: 3, acc. to IEC 60603-2
Coding: Coding with loss of contacts, Side coding
Add to Wishlist
Remove from wishlist
Female connector
DIN-Signal C064FPW-13,2C1-2
Article. No: 09 03 264 6851 252
Press-in termination, Wrap termination
Rated current: 2 A
Contacts: 64
Straight
Copper alloy
Noble metal over Ni Mating side, Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
2
3
4
6
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Connection type - descending
Series - descending
Number of contacts - descending
Rated current - descending
Performance level - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 172 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends