Matching Products
Matching Products NEW
Part number: 33 04 211 1000 003
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 100m
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 100 m
Notes
Compare
Part number: 33 04 211 1000 003
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Expanded beam
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 Expanded beam
  • Connector 2 Expanded beam
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Cable length 100 m
  • Number of fibres 2
  • Fiber type 2E9/125 G657.A1
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 5.5 mm
Material properties
  • Material (hood/housing) Aluminium
  • Colour (hood/housing) RAL 1021 (colza yellow)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 3,100 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140258860
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare