Matching Products
Matching Products NEW
Successor Products
1
Accessories
1
Device side / Panel feed through
205
Part number: 09 48 261 2749 003
ix Industrial RJ45, PVC cable assy, 0.3m
ix Industrial RJ45, PVC cable assy, 0.3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Notes
Compare
This product is not orderable anymore. You can use the successor 33480653830003.
Part number: 09 48 261 2749 003
ix Industrial RJ45, PVC cable assy, 0.3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
1
Device side / Panel feed through
205
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
Identification
  • Category System cabling
  • Series
    HARTING ix Industrial®
    RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING ix Industrial® Type A
    Solder termination
  • Connector 2
    RJ45
    Piercing termination
  • Type of cable Copper cable (round)
Version
  • Cable length 0.3 m
  • Number of cores 8
  • Core structure 4x 2x AWG 28/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 21 g
  • Country of origin China
  • European customs tariff number 85444290
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING ix Industrial®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare