Matching Products
Matching Products NEW
Combinables
15
Hoods/Housings
1
Part number: 09 45 281 2560
ix Industrial 10A-1 jack AV (T&R400)
ix Industrial 10A-1 jack AV (T&R400)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB connector
Angled
Solder termination
Rated current: ‌1.5 A
Contacts: 8 + 2x GND
Copper alloy
Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Coding: Type A
Liquid crystal polymer (LCP)
Grey
Notes
Compare
NEW
Derating tool
Free Sample
Part number: 09 45 281 2560
ix Industrial 10A-1 jack AV (T&R400)
Notes
Compare
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
15
Hoods/Housings
1
Product Details
Identification
  • Category Connectors
  • Series HARTING ix Industrial®
  • Identification Data
  • Element PCB connector
  • Specification Angled
Version
  • Termination method Solder termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • further contacts + 2x GND
  • Coding Type A
  • Pack contents On a reel
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated current 3 A when used with 4 contacts (1,2,6,7)
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Storage temperature -30 ... +60 °C
  • Relative humidity
    95 % Non-condensing (operation)
    95 % Non-condensing (storage/transport)
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Mating cycles ≥ 5,000
  • Degree of protection acc. to IEC 60529 IP20
  • Test voltage Ur.m.s. 0.5 kV
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Grey
  • Material (shielding)
    Stainless steel
    Sn ≥ 1 µm over Ni ≥ 0.2 µm Mating side (shielding)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
    Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • PROFINET Yes
Commercial data
  • Packaging size 400
  • Net weight 1.62 g
  • Country of origin Japan
  • European customs tariff number 85366990
  • GTIN 5713140223073
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING ix Industrial®
HARTING News 2020
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare