Matching Products
Matching Products NEW
Combinables
1
Accessories
1
Part number: 09 14 016 1731
Sliding frame Han 16B, movable side
Sliding frame Han 16B, movable side

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Sliding frame
with test position, for 4 modules, Movable side, a ... d
Size: 16 B
Notes
Compare
Part number: 09 14 016 1731
Sliding frame Han 16B, movable side
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
1
Product Details
Identification
  • Category Accessories
  • Type of accessory Sliding frame
  • Description of the accessory
    with test position
    for 4 modules
    Movable side
    a ... d
Version
  • Size 16 B
Technical characteristics
  • Limiting temperature -5 ... +55 °C
  • Mating cycles ≥ 500
  • Floating tolerance + 3 mm
  • Lock-in range ± 4 mm
Material properties
  • Material Polycarbonate (PC)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 39.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140194526
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare