Matching Products
Matching Products NEW
Combinables
1
Part number: 09 14 006 1716
Han 6Mod Docking Frame Fixed, Set
Han 6Mod Docking Frame Fixed, Set

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Docking frame
Fixed, for 2 modules, A ... F
Notes
Compare
Part number: 09 14 006 1716
Han 6Mod Docking Frame Fixed, Set
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Product Details
Identification
  • Category Accessories
  • Series Han-Modular®
  • Type of accessory Docking frame
  • Description of the accessory
    Fixed
    for 2 modules
    A ... F
  • Features
    The docking frame has no PE contact as it is not required in many drawer system applications.
    Suitable for Han-Modular® modules except for Han® Megabit module, Han® RJ45 module, optical and pneumatic modules.
Version
  • Details
    Rated voltage ≤630 V
    Rated impulse voltage ≤6 kV
    Pollution degree 2
    For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
  • Floating tolerance ± 2 mm
  • Lock-in range ± 4 mm
Material properties
  • Material Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 177 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140162075
  • ETIM EC002312
  • eCl@ss 27440206 Module carrier frame for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® HMC
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare