Matching Products
Matching Products NEW
Contact inserts
5
Part number: 09 11 034 9973
Frame Han 34HPR 4xHC650 TgV m
Frame Han 34HPR 4xHC650 TgV m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for male inserts, 4x Han® HC Modular 650
Size: 34 HPR
Notes
Compare
Part number: 09 11 034 9973
Frame Han 34HPR 4xHC650 TgV m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
5
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    4x Han® HC Modular 650
Version
  • Size 34 HPR
  • Details Iin angled construction
  • Pack contents
    4x M4 screw
    4x washer SK S4
    2x M4 countersunk screw
Technical characteristics
  • Tightening torque
    1.5 Nm Screws M4
    1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 249.2 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140194151
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare