har-drive®
  • for decentraliced drive systems
Filters
  • Connection type
    Select a value Reset filter
    • Mezzanine
      3
  • Series
    Select a value Reset filter
    • har-drive®
      3
  • Number of contacts
    Select a value Reset filter
    • 11
      3
  • Rated current
    Select a value Reset filter
    • ‌ 19 A
      3
  • Performance level
    Select a value Reset filter
    • 2
      3
  • Specification
    Select a value Reset filter
    • for 45 mm PCB distance
      1
    • for 60 mm PCB distance
      1
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias