Female connectors Without strain relief
Filters
  • Connection type
    Select a value Reset filter
    • PCB to cable
      97
  • Series
    Select a value Reset filter
    • SEK
      97
  • Number of contacts
    Select a value Reset filter
    • 6
      9
    • 10
      9
    • 14
      9
    • 16
      9
    • 20
      8
    • 24
      2
    • 26
      9
    • 30
      6
    • 34
      9
    • 40
      9
    • 50
      6
    • 60
      6
    • 64
      6
  • Rated current
    Select a value Reset filter
    • ‌ 2.5 A
      97
  • Performance level
    Select a value Reset filter
    • 2
      33
    • 3
      32
    • NM 30 (S4)
      32
    • acc. to IEC 60603-13
      65
  • Specification
    Select a value Reset filter
    • Closed end cover
      33
97 products (of 97)
2/4
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias