Modules
  • Modules from the Han-Modular® series can be used
Filters
  • Category
    Select a value Reset filter
    • Inserts
      43
    • Modules
      141
  • Rated current
    Select a value Reset filter
    • ‌ 0.5 A
      4
    • ‌ 1 A
      8
    • ‌ 1.5 A
      5
    • ‌ 2 A
      4
    • ‌ 4 A
      12
    • ‌ 5 A
      18
    • ‌ 7.5 A
      2
    • ‌ 10 A
      22
    • ‌ 16 A
      32
    • ‌ 40 A
      28
    • ‌ 70 A
      14
    • ‌ 100 A
      12
  • Rated voltage
    Select a value Reset filter
    • 16 V
      2
    • 32 V
      10
    • ‌ 32 V
      4
    • 50 V
      17
    • ‌ 50 V
      28
    • 160 V
      2
    • 250 V
      10
    • 400 V
      9
    • 500 V
      14
    • 690 V
      11
    • ‌ 690 V
      1
    • 830 V
      6
    • ‌ 830 V
      5
    • 1,000 V
      28
    • ‌ 1,000 V
      4
    • 2,500 V
      2
  • Number of contacts
    Select a value Reset filter
    • 1
      4
    • 2
      39
    • 3
      16
    • 4
      14
    • 5
      8
    • 6
      12
    • 7
      2
    • 8
      45
    • 9
      2
    • 12
      12
    • 17
      2
    • 20
      6
    • 25
      2
    • 27
      2
    • 36
      2
  • Termination method
    Select a value Reset filter
    • Axial screw termination
      21
    • Axial screw termination / crimp termination
      4
    • Cage-clamp termination
      2
    • Crimp termination
      99
    • Fast termination
      4
    • Han-Quick Lock® termination
      6
    • Push-In
      10
    • Screw termination
      5
    • preLink® IDC insulation displacement termination
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 unmated condition
      1
Comparar
0
Ordenar por
Filters
0

Temas & Tendencias