Matching Products
Matching Products NEW
Combinables
37
Accessories
3
Part number: 21 03 381 6403
M12 D-Coded gender changer Push Pull
M12 D-Coded gender changer Push Pull

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Gender changer
Panel feed through
Notes
Compare
Part number: 21 03 381 6403
M12 D-Coded gender changer Push Pull
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
37
Accessories
3
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Identification PushPull
  • Connector 1
    M12 D-coding
    Female
    4 poles
  • Type of accessory Gender changer
  • Description of the accessory Panel feed through
Version
  • Gender Female
  • Coding D-coding
  • Locking type
    PushPull
    Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-2-101
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 53.4 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140236677
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare