Matching Products
Matching Products NEW
Combinables
37
Spare Part
1
Part number: 21 03 381 4436
M12 PCB female D-coded angled IP67
M12 PCB female D-coded angled IP67

Image is for illustration purposes only. Please refer to product description.

Properties Overview
PCB adapter
Angled, for rear mounting
Reflow soldering termination (THR)
Rated current: ‌4 A
Contacts: 4
Copper alloy
Au over Ni Mating side
Coding: D-coding
Liquid crystal polymer (LCP)
Notes
Compare
Part number: 21 03 381 4436
M12 PCB female D-coded angled IP67
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
37
Spare Part
1
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element PCB adapter
  • Specification
    Angled
    for rear mounting
Version
  • Termination method Reflow soldering termination (THR)
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type
    Screw locking
    PushPull
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-101
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 28.81 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140228207
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare