Matching Products
Matching Products NEW
Part number: 20 92 612 7155
Ha-VIS RFID LT2.0 86 L
Ha-VIS RFID LT2.0 86 L

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
86 L
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 612 7155
Ha-VIS RFID LT2.0 86 L
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification LT 2.0 series
  • Element Transponder
  • Specification 86 L
Version
  • Fixing
    Screws
    Rivet
    Glue
Technical characteristics
  • Operating temperature -40 ... +85 °C
  • Storage temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 860 ... 870 MHz
  • EPC memory 160 Bit
  • User memory 3,328 Bit
  • Chip NXP UCODE I2C
Material properties
  • Colour Black
  • Length 100 mm
  • Width 60 mm
  • Height 18 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • CE Yes
Commercial data
  • Packaging size 1
  • Net weight 98.2 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare