Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
Interface connectors
...
Circular connectors
M23
M23 Signal
M23 Signal
Subcategories
M23 Inserts
M23 Contacts
Crimp contacts
M23 Hoods/Housings
Metal hoods / housings
Shielded
Accessories
Protection covers
Adapter
Crimping tool
M23 Inserts
M23 Contacts
M23 Hoods/Housings
Accessories
Filters
Series
Select a value
Reset filter
Circular connectors M23
94
Identification
Select a value
Reset filter
Signal
88
Element
Select a value
Reset filter
Inserts
44
Specification
Select a value
Reset filter
Marking in opposite direction
4
Type of contact
Select a value
Reset filter
Crimp contact
11
Description of the contact
Select a value
Reset filter
1 mm
6
1.5 mm
3
2 mm
2
Type of hood/housing
Select a value
Reset filter
Cable housing
12
Cable to cable housing
6
Panel feed through housing
12
Description of hood/housing
Select a value
Reset filter
Angled
2
EMC version
14
Front mounting
8
Rear mounting
7
Rotatable
2
Version
Select a value
Reset filter
Angled entry
3
Top entry
12
Type of accessory
Select a value
Reset filter
Adapter
1
Protection cover
3
Snap ring
2
Description of the accessory
Select a value
Reset filter
Spare part
2
With chain (100 mm)
1
With chain (70 mm)
1
for cable housings
1
for cable to cable housing
2
Type of tool
Select a value
Reset filter
Hand crimping tool
3
Locator
1
Description of the tool
Select a value
Reset filter
for 0.6 mm data contacts
1
for M23 power contacts
1
for M23 signal contacts
2
for crimping tool 09 99 000 0890
1
for shielded bushing
1
Termination method
Select a value
Reset filter
Crimp termination
16
PCB solder termination
12
Solder termination
16
Rated current
Select a value
Reset filter
from
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
to
8 A
≤ 8 A
≤ 10 A
20 A
≤ 20 A
8 A
20
≤ 8 A
6
≤ 10 A
3
20 A
12
≤ 20 A
2
Number of contacts
Select a value
Reset filter
from
6
7
9
12
17
19
to
6
7
9
12
17
19
6
6
7
6
9
6
12
14
17
6
19
6
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.56 mm²
2
0.08 ... 1.5 mm²
12
0.08 ... 2.5 mm²
1
0.14 ... 0.56 mm²
1
0.14 ... 1 mm²
2
0.14 ... 4 mm²
1
0.34 ... 1 mm²
1
0.56 ... 1 mm²
1
0.75 ... 1.5 mm²
2
0.75 ... 2.5 mm²
6
1 mm² max.
12
2.5 mm² max.
4
Conductor cross-section
Select a value
Reset filter
AWG 19 ... AWG 14
2
AWG 19 ... AWG 16
2
AWG 20 ... AWG 17
1
AWG 22 ... AWG 17
1
AWG 26 ... AWG 17
2
AWG 26 ... AWG 20
1
AWG 28 ... AWG 20
2
Gender
Select a value
Reset filter
Female
29
Male
28
Locking type
Select a value
Reset filter
ComLock rapid locking
16
ComLock-S rapid locking
3
Screw locking
24
Material (insert)
Select a value
Reset filter
Polyamide (PA)
44
Material (hood/housing)
Select a value
Reset filter
Copper-zinc alloy
30
Size
Select a value
Reset filter
M23
31
Material (accessories)
Select a value
Reset filter
Copper-zinc alloy
1
Metal
3
Thermoplastic
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
8
Requirement set with Hazard Levels
Select a value
Reset filter
R26
8
Unfortunately, no results were found for your search query
95 products
(of 95)
3/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of contact-descending
Inserts
M23 07 Male -soldered contact
Article. No: 09 15 107 2603
PCB solder termination
Male
Polyamide (PA)
White
Rated current: 20 A
Contacts: 7
Copper alloy
Gold plated
Add to Wishlist
Remove from wishlist
Cable housing
M23 ComLock-S Hood 3-7 mm
Article. No: 09 15 100 0481
EMC version
Size: M23
ComLock-S rapid locking
Top entry
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 11-17 mm
Article. No: 09 15 100 0311
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1,5mm (0,14-0,56mm²) Au
Article. No: 09 15 100 6211
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.56 mm²
AWG 26 ... AWG 20
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back 2,7mm
Article. No: 09 15 100 0307
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front male Pg13,5
Article. No: 09 15 100 0364
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front female Pg13,5
Article. No: 09 15 100 0374
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 7-12 mm
Article. No: 09 15 100 0310
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,08 - 0,56mm²) Au
Article. No: 09 15 100 6101
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.56 mm²
AWG 28 ... AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,34 - 1,00mm²) Au
Article. No: 09 15 100 6202
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.34 ... 1 mm²
AWG 22 ... AWG 17
Add to Wishlist
Remove from wishlist
Cable to cable housing
M23 Cable to cable housing 3-7 mm
Article. No: 09 15 100 0309
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,75 - 1,50mm²) Au
Article. No: 09 15 100 6203
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
AWG 19 ... AWG 16
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M3
Article. No: 09 15 100 0306
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M2,5
Article. No: 09 15 100 0305
Rear mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front female M20x1,5
Article. No: 09 15 100 0373
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 2mm (0,75 - 2,5mm²) Au
Article. No: 09 15 100 6121
2 mm
Rated current: ≤20 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
AWG 19 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1,5mm (0,56-1,00mm²) Au
Article. No: 09 15 100 6212
1.5 mm
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.56 ... 1 mm²
AWG 20 ... AWG 17
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front 3,2mm
Article. No: 09 15 100 0302
Front mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1,5mm (0,14-1,00mm²) Au
Article. No: 09 15 100 6111
1.5 mm
Rated current: ≤10 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
AWG 26 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 1mm (0,08 - 0,56mm²) Au
Article. No: 09 15 100 6201
1 mm
Rated current: ≤8 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.08 ... 0.56 mm²
AWG 28 ... AWG 20
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM front male M20x1,5
Article. No: 09 15 100 0363
Front mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Panel feed through housing
M23 HBM back M25
Article. No: 09 15 100 0308
Rear mounting
Size: M23
Screw locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,14 - 1,00mm²) Au
Article. No: 09 15 100 6102
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 1 mm²
AWG 26 ... AWG 17
Add to Wishlist
Remove from wishlist
Crimp contact
M23 female-c 2mm (0,75 - 2,5mm²) Au
Article. No: 09 15 100 6221
2 mm
Rated current: ≤20 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 2.5 mm²
AWG 19 ... AWG 14
Add to Wishlist
Remove from wishlist
Crimp contact
M23 male-c 1mm (0,75 - 1,50mm²) Au
Article. No: 09 15 100 6103
1 mm
Rated current: ≤8 A
Male
Copper alloy
Gold plated
Conductor cross-section: 0.75 ... 1.5 mm²
AWG 19 ... AWG 16
Add to Wishlist
Remove from wishlist
Panel feed through housing
Base M23 HBM frontal 2,7mm
Article. No: 09 15 100 0301
Front mounting
Size: M23
Screw locking, ComLock rapid locking
Material (hood/housing): Copper-zinc alloy
Nickel plated
Material (seal): NBR
Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition
Add to Wishlist
Remove from wishlist
Hand crimping tool
M23 crimping tool for signal contact
Article. No: 09 99 000 0890
for M23 signal contacts
Conductor cross-section: 0.08 ... 2.5 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
M23 Crimping tool for power contacts
Article. No: 09 99 000 0896
for M23 power contacts, for M23 signal contacts
Conductor cross-section: 0.14 ... 4 mm²
Add to Wishlist
Remove from wishlist
Hand crimping tool
M23 Crimping tool for shielding sleeve
Article. No: 09 99 000 0898
for shielded bushing
Add to Wishlist
Remove from wishlist
Adapter
Adaptor flange for M23
Article. No: 09 15 100 9201
Size: M23
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of contact - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 95 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends