Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
eShop News
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Local Distributors
Certificates
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Customer Information
Digital Twins
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
The Future needs the past
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING Denmark
HARTING Denmark Overview
About HARTING Denmark
Contact HARTING in Denmark
HARTING worldwide
Careers
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Local Distributors
Denmark (English (GB))
eShop
...
Interface connectors
HARTING RJ Industrial
®
Ethernet data interfaces
har
-port Service interfaces
har
-port Service interfaces
Service interfaces for commissioning and maintenance
Suitable for M22.5 wall cut-outs
Easy and quick installation using the central fastening nut
Subcategories
Audio / video
RJ45
Data transmission up to 10 Gbit/s
USB
According to USB 2.0 / USB 3.0 specification
Accessories
Protection cover
Identification strips
Audio / video
RJ45
USB
Accessories
Filters
Series
Select a value
Reset filter
USB
3
har
-port
117
Element
Select a value
Reset filter
Cable assemblies
3
Service interfaces
105
Specification
Select a value
Reset filter
Audio interface 3.5 mm
2
HDMI video interface
1
Pre-assembled on both sides
3
RJ45
44
USB 2.0
37
USB 3.0
21
Type of cable
Select a value
Reset filter
Copper cable (round)
3
Type of accessory
Select a value
Reset filter
Dummy plugs
1
Identification strip
1
Label holder
1
Panel feed through housing
4
Protection cover
4
Seal cover
1
Description of the accessory
Select a value
Reset filter
for all HIFF compatible modules
4
for label 09 45 502 0003
1
for label holder 09 45 502 0002
1
Rated current
Select a value
Reset filter
from
5 A
to
5 A
5 A
6
Number of contacts
Select a value
Reset filter
from
24
to
24
24
3
Transmission characteristics
Select a value
Reset filter
Cat. 6 Class E up to 250 MHz
40
Cat. 6
A
Class E
A
up to 500 MHz
4
Data rate
Select a value
Reset filter
1 Gbit/s
44
10 Gbit/s
44
10 Mbit/s
44
100 Mbit/s
44
≤ 20 Gbit/s
3
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
49
Shielded
3
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
105
Number of cores
Select a value
Reset filter
from
24
to
24
24
3
Core structure
Select a value
Reset filter
2x AWG 24/7
5
2x AWG 28/7
5
4x AWG 28/7
5
Cable diameter
Select a value
Reset filter
4.5 mm ± 0.2 mm
3
5.8 mm
5
Cable length
Select a value
Reset filter
from
0.15 m
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
3.5 m
4 m
4.5 m
5 m
6 m
7.5 m
10 m
to
0.15 m
0.2 m
0.3 m
0.4 m
0.5 m
0.6 m
0.7 m
0.8 m
0.9 m
1 m
1.5 m
2 m
2.5 m
3 m
3.5 m
4 m
4.5 m
5 m
6 m
7.5 m
10 m
0.15 m
3
0.2 m
2
0.3 m
2
0.4 m
3
0.5 m
12
0.6 m
2
0.7 m
2
0.8 m
2
0.9 m
2
1 m
13
1.5 m
10
2 m
10
2.5 m
2
3 m
9
3.5 m
2
4 m
4
4.5 m
1
5 m
6
6 m
1
7.5 m
2
10 m
2
Material (cable)
Select a value
Reset filter
PVC
8
Connector 1
Select a value
Reset filter
IP20
3
IP20 USB 3.0
5
Male
3
Type A
5
Type C
3
USBC 3.2 Gen. 2x2
3
Connector 2
Select a value
Reset filter
IP20
3
IP20 USB 3.0
5
Male
3
Type A
5
Type C
3
USBC 3.2 Gen. 2x2
3
PROFINET
Select a value
Reset filter
Yes
44
Material (accessories)
Select a value
Reset filter
Metal
1
Stainless steel
1
Thermoplastic
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
3
Requirement set with Hazard Levels
Select a value
Reset filter
R26
3
Unfortunately, no results were found for your search query
120 products
(of 120)
1/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Element-descending
Specification-descending
Type of cable-descending
Type of accessory-descending
Service interfaces
har-port RJ45 coupler Cat6A bk, 100 pcs.
Article. No: 09 45 452 1561 XL
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A white
Article. No: 09 45 452 1562
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6A; PFT
Article. No: 09 45 452 1560
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 coupler Cat.6A black
Article. No: 09 45 452 1561
RJ45
Fully shielded, 360° shielding contact
Cat. 6
A
Class E
A
up to 500 MHz
Connection type: Jack to jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A, PFT
Article. No: 09 45 452 1901
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A; PFT
Article. No: 09 45 452 1902
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,5m cable
Article. No: 09 45 452 1920
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT black
Article. No: 09 45 452 1903
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,5m cable
Article. No: 09 45 452 1504
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT black
Article. No: 09 45 452 1904
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,5m cable
Article. No: 09 45 452 1922
USB 2.0
Cable length: 1.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT white
Article. No: 09 45 452 1919
USB 3.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 1,0m cable
Article. No: 09 45 452 1921
USB 2.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,5m cable
Article. No: 09 45 452 1510
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1.5 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A ; PFT white
Article. No: 09 45 452 1918
USB 2.0
Connection type: Type A jack - type A jack
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 1,0m cable
Article. No: 09 45 452 1509
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 1 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 0,40m cable
Article. No: 09 45 452 1928
USB 2.0
Cable length: 0.4 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 2x A - Mini-B 1m
Article. No: 09 45 452 1981
USB 2.0
Cable length: 1 m
Connection type: 2x type A jack - type mini B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 2,0m cable
Article. No: 09 45 452 1923
USB 2.0
Cable length: 2 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,7m cable
Article. No: 09 45 452 1506
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.7 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port 2x USB 2.0 A-A; 0,5m cable
Article. No: 09 45 452 1950
USB 2.0
Cable length: 0.5 m
Connection type: 2x type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 B-B ;PFT 0,5m cable
Article. No: 09 45 452 1910
USB 2.0
Cable length: 0.5 m
Connection type: Type B jack - type B connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 1,0m
Article. No: 09 45 452 1931
USB 3.0
Cable length: 1 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port HDMI PFT silver (HDMI 1.4)
Article. No: 09 45 452 1010
HDMI video interface
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A; PFT 3,0m cable
Article. No: 09 45 452 1924
USB 2.0
Cable length: 3 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,2m cable
Article. No: 09 45 452 1501
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.2 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port RJ45 Cat.6; PFT 0,8m cable
Article. No: 09 45 452 1507
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 0.8 m
Connection type: Jack to connector
Add to Wishlist
Remove from wishlist
Service interfaces
USB 3.0 IP20 cable 1,0m, 2x type A 1:1
Article. No: 09 45 145 2931
USB 3.0
Fully shielded, 360° shielding contact
Cable length: 1 m
Connection type: Type A connector - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 3.0 A-A PFT cable 0,5m
Article. No: 09 45 452 1930
USB 3.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Service interfaces
har-port USB 2.0 A-A PFT black 0,5m
Article. No: 09 45 452 1960
USB 2.0
Cable length: 0.5 m
Connection type: Type A jack - type A connector
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Element - descending
Specification - descending
Type of cable - descending
Type of accessory - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 120 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends