Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (flat)
      166
    • Copper cable (round)
      4429
    • FO cable
      740
    • Hybrid cable (copper/FO)
      30
    • Hybrid cable (copper/copper)
      44
  • Element
    Select a value Reset filter
    • Bulk cables
      229
    • Cable assemblies
      5152
    • Cable connector
      11
    • Distribution boxes
      85
    • Energy distributor
      9
    • Energy supply
      92
    • Motor cable
      10
    • Y-distributor
      5
  • Specification
    Select a value Reset filter
    • AC power input
      32
    • DC power output
      24
    • Deviating contact configuration
      2
    • Female insert
      2
    • Han® 1A
      1
    • In Han® 3 A Housings, bulkhead mounting
      3
    • Master cable M12, 12 poles
      2
    • Master cable M12, 8 poles
      4
    • Master cable M16, 14 poles
      5
    • Master cable M23, 12 poles
      5
    • Master cable M23, 19 poles
      2
    • Not assembled
      229
    • On/off Switch
      2
    • Pre-assembled connector
      2
    • Pre-assembled differently on both sides
      16
    • Pre-assembled master cable
      62
    • Pre-assembled on both sides
      3936
    • Pre-assembled on one side
      1306
    • Straight
      11
    • Termination shell
      5
    • With 1x Han® Q 4/2
      2
    • With 3x Han® Q 2/0
      1
    • With 3x Han® Q 4/0
      1
    • With 3x Han® Q 4/2
      1
    • With 3x Han® Q 5/0
      1
    • With 5x Han® Q 4/2
      2
    • With LED green/yellow
      54
    • With brake
      7
    • With maintenance switch
      4
    • for 3.7 kW motor
      2
    • for 7.5 kW motor
      2
    • for motors in star connection
      2
    • in Han-Compact® Hoods
      2
    • in Han-Compact® Housings, bulkhead mounting
      3
    • with termic device
      5
  • Description of the cable
    Select a value Reset filter
    • AC version
      22
    • Angled bottom
      24
    • Angled left
      33
    • Angled right
      25
    • Angled top
      23
    • DC version
      22
    • Flame retardant
      318
    • Halogen-free
      465
    • Heat resistance
      12
    • High fuel resistance
      31
    • Largely oil resistant
      54
    • MVB
      1
    • Multimode
      368
    • Oil and UV resistant
      8
    • Oil resistant
      518
    • Overmoulded
      461
    • Resistance to ozone
      31
    • Silicone-free
      110
    • Singlemode
      263
    • Straight
      249
    • Sunlight resistant
      16
    • Twisted pair
      7
    • Type C
      30
    • Type R
      28
    • UV resistant
      32
    • WTB
      2
    • Weathering resistant
      31
    • Wiring 1:1
      351
    • Wiring acc. to IEEE 1355
      1
    • Wiring crossed
      25
    • for bulkhead mounted housings, long
      110
    • for bulkhead mounted housings, short
      109
    • for railway applications
      160
  • Number of cores
    Select a value Reset filter
    • 1
      55
    • 2
      227
    • 3
      180
    • 4
      1509
    • 5
      217
    • 6
      104
    • 7
      8
    • 8
      1575
    • 9
      9
    • 10
      103
    • 12
      147
    • 13
      14
    • 14
      7
    • 15
      5
    • 16
      10
    • 17
      28
    • 18
      3
    • 19
      16
    • 20
      31
    • 24
      11
    • 25
      7
    • 26
      23
    • 28
      3
    • 32
      12
    • 34
      6
    • 37
      5
    • 40
      10
    • 44
      6
    • 50
      21
    • 60
      4
    • 64
      8
    • 68
      12
    • 78
      1
    • 80
      12
    • 100
      2
  • Core structure
    Select a value Reset filter
    • + 2x (2x 0.75 mm²)
      5
    • 0.5 mm²
      8
    • 10 mm²
      5
    • 10x AWG 20
      13
    • 10x AWG 26
      44
    • 10x AWG 28
      5
    • 12x 0.14 mm²
      62
    • 12x 0.34 mm²
      20
    • 12x 0.5 mm²
      16
    • 12x AWG 18
      16
    • 12x AWG 30
      12
    • 16 mm²
      9
    • 17x AWG 18
      16
    • 17x AWG 22
      8
    • 1x 2x 0.5 mm²
      10
    • 1x 2x AWG 22/7
      94
    • 1x 2x AWG 24/7
      32
    • 1x 2x AWG 26/7
      18
    • 20x AWG 26/7
      11
    • 20x AWG 32
      10
    • 25 mm²
      17
    • 26x AWG 30
      16
    • 2x 0.5 mm²
      11
    • 2x 0.75 mm²
      16
    • 2x 1.5 mm²
      22
    • 2x 2.5 mm²
      8
    • 2x 2x AWG 22
      14
    • 2x 4 mm²
      8
    • 2x 9 / 125 µm
      14
    • 2x AWG 20 + 8x AWG 24
      13
    • 2x AWG 22
      58
    • 2x AWG 22/7
      23
    • 2x AWG 24
      38
    • 2x AWG 24/11
      44
    • 2x AWG 26/7
      44
    • 2x AWG 28/7
      23
    • 2x G50 / 125 µm
      16
    • 32x AWG 30
      12
    • 35 mm²
      12
    • 3G 1.5 mm²
      15
    • 3x 0.25 mm²
      112
    • 3x 0.34 mm²
      36
    • 3x 0.75 mm2 + 4x 0.34 mm2
      6
    • 3x 0.75 mm2 + 8x 0.34 mm2
      6
    • 3x 1.5 mm2
      17
    • 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
      30
    • 3x 2.5 mm²
      55
    • 3x AWG 18 + 16x AWG 22
      28
    • 3x AWG 18 + 8x AWG 22
      12
    • 4/2x 4 mm²
      6
    • 44x AWG 26
      6
    • 4G 1.5 mm²
      41
    • 4G 2.5 mm²
      8
    • 4G 6 mm²
      32
    • 4x 0.25 mm²
      96
    • 4x 0.34 mm²
      123
    • 4x 1.5 mm²
      122
    • 4x 2 Twisted Pair
      510
    • 4x 2 Twisted Pair AWG 26/7
      23
    • 4x 2.5 mm²
      57
    • 4x 2x AWG 23/1
      7
    • 4x 2x AWG 26/7
      783
    • 4x 2x AWG 27/7
      10
    • 4x 2x AWG 28/7
      38
    • 4x 4.0 mm²
      10
    • 4x 6.0 mm²
      40
    • 4x AWG 16
      16
    • 4x AWG 22/1
      26
    • 4x AWG 22/19
      33
    • 4x AWG 22/7
      1070
    • 4x AWG 26/7
      23
    • 4x AWG20 + 1x 4x AWG26
      12
    • 50 / 125 µm
      105
    • 50 mm²
      12
    • 50 µm
      109
    • 50x AWG 30
      14
    • 5G 2.5 mm²
      14
    • 5x 0.34 mm²
      45
    • 5x 1.5 mm²
      128
    • 5x 2.5 mm²
      38
    • 5x 2x AWG 26
      25
    • 62.5 / 125 µm
      101
    • 68x AWG 30
      12
    • 6x 0.5 mm² + 1 mm²
      8
    • 6x 1.5 mm²
      50
    • 6x 2.5 mm²
      18
    • 6x 2x 0.25 mm²
      10
    • 6x 2x 0.34 mm²
      10
    • 6x AWG 30
      12
    • 80x AWG 30
      12
    • 8x 0.14 mm²
      28
    • 8x 0.25 mm²
      29
    • 8x 2.5 mm²
      6
    • 8x AWG 24/7
      20
    • 8x AWG 26/7
      66
    • 9 / 125 µm
      223
    • 980 / 1000 µm
      20
    • AWG 28/7
      102
    • CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
      20
    • PE
      14
5.672 products (of 5.672)
1/190
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends