Matching Products
Matching Products NEW
Part number: 09 45 600 0525
HARTING SEA CABLE S/FTP CAT 7 100m
HARTING SEA CABLE S/FTP CAT 7 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 2x AWG 26/7
FRNC (LSZH)
Cable length: 100 m
Cat. 7 Class II up to 2000 MHz
Notes
Compare
Part number: 09 45 600 0525
HARTING SEA CABLE S/FTP CAT 7 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Features
    Flame retardant, halogen free and RoHS compliant
    Oil and UV resistant
Version
  • Cable length 100 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 7 Class II up to 2000 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +80 °C
  • Cable diameter 7.1 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 1 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 10 mΩ/m
  • Conductor resistance @ 20 °C ≤290 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 60754-2 Non corrosive
    IEC 61034 Smoke density
    IEC 60811-404 Oil resistance
    IEC 60332-1-2 Flame retardancy
    IEC 60332-3-22 Flame retardancy
    Directive 2011/65/EU
    Directive 2015/863/EU
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 5,981 g
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140273672
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare