Matching Products
Matching Products NEW
Contacts
3
Tools
1
Hoods/Housings
85
Frames
20
Part number: 09 14 002 4501
Han Pneumatic module, for 6mm contacts
Han Pneumatic module, for 6mm contacts

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Pneumatic module
Single module
Male, Female
Contacts: 2
Polycarbonate (PC)
Blue
Notes
Compare
Part number: 09 14 002 4501
Han Pneumatic module, for 6mm contacts
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
3
Tools
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Pneumatic module
  • Size of the module Single module
Version
  • Gender
    Male
    Female
  • Number of contacts 2
  • Details
    Please order contacts separately.
    Using of guiding pins is imperative!
Technical characteristics
  • Limiting temperature -40 ... +80 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) Blue
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019973
  • ETIM EC000438
  • eCl@ss 27440220 Module for industrial connectors (pneumatic)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare