Career (only German)
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
Interface connectors
Industrial Ethernet solutions
Field wireable connectors
PCB connectors
System cabling
Customised Solutions
Industrial Ethernet Switches
Tools
3D-MID expertise
Charging equipment for Electromobility
Solenoid systems
Special purpose machine manufacture
Markets
Markets Overview
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Automation technology
Wind Energy
Energy distribution and storage
Automotive
Data Centres
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Digitalisation
E-Mobility
Modularisation
Miniaturisation
Customisation
Connectivity+
News Centre
News Centre Overview
Company
Press Release News
Products
Events
tec.news - HARTING’s Technology Magazine
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-seminar Series 2022
Web-seminar HARTING Experts Camp
Service
Service Overview
Distributors
Certificates
Freigabelisten
Repair Service
Customised Industrial Connectors
Supplier of HARTING
Supplier of HARTING Overview
General supplier information
Supplier Portal
Download Centre
Product Data Manager
Returns & Complaints
Your technical support & complaints
Digital Twins
Your contact to the sales team
Company
Company Overview
The Technology Group
The Technology Group Overview
About HARTING
A family-run company
Facts and figures
An overview of our products and solutions
75 years of HARTING
The Future needs the past
HARTING – at the top in Westphalia, Germany
Careers at HARTING
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
Careers at HARTING (German)
HARTING in Germany
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human rights due diligence
CSR Certificates
Whistleblower System
myHARTING
Germany (English (GB))
eShop
...
System cabling
Data FO cable
Expanded beam
Expanded beam
Shock protected by rubber grip ring, dust cap and boot
Hermaphroditic design - always the correct mating face where needed
Easy link extension by connecting multiple, identical cable assemblies
Robust design
Filters
Type of cable
Select a value
Reset filter
FO cable
48
Element
Select a value
Reset filter
Cable assemblies
48
Specification
Select a value
Reset filter
Pre-assembled on both sides
48
Description of the cable
Select a value
Reset filter
Multimode
20
Singlemode
20
Cable length
Select a value
Reset filter
from
1 m
10 m
25 m
50 m
100 m
150 m
200 m
250 m
500 m
to
1 m
10 m
25 m
50 m
100 m
150 m
200 m
250 m
500 m
1 m
16
10 m
4
25 m
4
50 m
4
100 m
4
150 m
4
200 m
4
250 m
4
500 m
4
Cable diameter
Select a value
Reset filter
3 mm
16
5.5 mm
32
Series
Select a value
Reset filter
Expanded beam
48
Connector 1
Select a value
Reset filter
Expanded beam
32
Expanded beam 2 channels
8
Expanded beam 4 channels
8
Connector 2
Select a value
Reset filter
2x LC duplex
4
2x SC duplex
4
Expanded beam
32
LC duplex
4
SC duplex
4
Unfortunately, no results were found for your search query
48 products
(of 48)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Type of cable-descending
Element-descending
Specification-descending
Description of the cable-descending
Cable length-descending
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 25m
Article. No: 33 04 211 0250 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 25m
Article. No: 33 04 211 0250 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 50m
Article. No: 33 04 211 0500 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 25m
Article. No: 33 04 211 0250 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch,50µm OM3 YE Ø5.5, 250m
Article. No: 33 04 211 2500 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 50m
Article. No: 33 04 211 0500 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 100m
Article. No: 33 04 211 1000 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 150m
Article. No: 33 04 211 1500 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5.5, 250m
Article. No: 33 04 211 2500 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch,50µm OM3 YE Ø5.5, 100m
Article. No: 33 04 211 1000 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 150m
Article. No: 33 04 211 1500 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 100m
Article. No: 33 04 211 1000 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 250m
Article. No: 33 04 211 2500 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 10m
Article. No: 33 04 211 0100 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 10m
Article. No: 33 04 211 0100 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 25m
Article. No: 33 04 211 0250 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 25 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, 50µm OM3 YE Ø5,5, 10m
Article. No: 33 04 211 0100 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 2Ch 50/125 OM3 - LCdx, 1,0m
Article. No: 33 04 411 0010 001
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5.5, 150m
Article. No: 33 04 211 1500 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, 50µm OM3 YE Ø5, 5,10m
Article. No: 33 04 211 0100 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 50m
Article. No: 33 04 211 0500 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 50m
Article. No: 33 04 211 0500 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 50 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 250m
Article. No: 33 04 211 2500 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 250 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 4Ch, SM G657.A1 YE Ø5,5, 150m
Article. No: 33 04 211 1500 004
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 150 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 4Ch 50/125 OM3 - 2xSCdx, 1,0m
Article. No: 33 04 411 0010 004
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 4Ch 50/125 OM3 - 2xLCdx, 1,0m
Article. No: 33 04 411 0010 003
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 2Ch 9/125 G657.A1 - SCdx, 1,0m
Article. No: 33 04 411 0010 007
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 100m
Article. No: 33 04 211 1000 003
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 100 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 2Ch 50/125 OM3 - SCdx, 1,0m
Article. No: 33 04 411 0010 002
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
FO-BH-D 4Ch 9/125 G657.A1 - 2xLCdx, 1,0m
Article. No: 33 04 411 0010 006
Pre-assembled on both sides
FO cable
Singlemode
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Type of cable - descending
Element - descending
Specification - descending
Description of the cable - descending
Cable length - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 48 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends